SLOS681C January 2011 – August 2019 DRV632
PRODUCTION DATA.
With the help of the TI WEBENCH Filter Designer (www.ti.com/filterdesigner), the values of R1 = 15 kΩ, R2 = 30 kΩ, R3 = 43 kΩ, C1 = 47 pF, and C2 = 180 pF are proposed to design a second-order low-pass filter with a differential-input and a single-ended output. See Using the DRV632 as a Second-Order Filter for details.