The TAS5760MD is a stereo I2S input device which includes hardware and software (I²C) control modes, integrated digital clipper, several gain options, and a wide power supply operating range to enable use in a multitude of applications. The TAS5760MD operates with a nominal supply voltage from 4.5 to 24 VDC. The device has an integrated DirectPath™ headphone amplifier and line driver to increase system level integration and reduce total solution costs.
An optimal mix of thermal performance and device cost is provided in the 120-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.
The entire TAS5760xx family is pin-to-pin compatible in the 48-Pin TSSOP package. Alternatively, to achieve the smallest possible solutions size for applications where pin-to-pin compatibility and a headphone or line driver are not required, a 32-Pin TSSOP package is offered for the TAS5760M and TAS5760L devices. The I2C register map in all of the TAS5760xx devices are identical, to ensure low development overhead when choosing between devices based upon system-level requirements.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5760MD | HTSSOP (48) | 12.50 mm × 6.10 mm |
NOTE:
Thermal Limits were determined via the TAS5760xxEVMChanges from C Revision (September 2014) to D Revision
Changes from B Revision (July 2013) to C Revision
Changes from A Revision (July 2013) to B Revision
Changes from * Revision (May 2013) to A Revision
DEVICE | DESCRIPTION | PACKAGE |
---|---|---|
TAS5760MDDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated headphone and line driver and integrated digital clipper, which supports PVDD levels ≤ 24 V | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760MDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated digital clipper, which supports PVDD levels ≤ 24 V | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760MDAP | 32 Pin, 0.65mm Lead Pitch, Pad-down TSSOP (DAP) | |
TAS5760LDDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated headphone and line driver and integrated digital clipper, which supports PVDD levels ≤ 15 V | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760LD2DCA | Flexible, general-purpose I2S input class-D Amplifier with integrated headphone and line driver and integrated digital clipper, which supports PVDD levels ≤ 15 V and 3 Wire I²S Mode. | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760LDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated digital clipper, which supports PVDD levels ≤ 15 V and 3 Wire I²S Mode. | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760LDAP | 32 Pin, 0.65-mm Lead Pitch, Pad-down TSSOP (DAP) |