Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TAS5760M General-Purpose I2S Input Class-D Amplifier
1 Features
- Audio Performance (PVDD = 19 V, RSPK = 8 Ω, SPK_GAIN[1:0] Pins = 01)
- Idle Channel Noise = 100 µVrms (A-Wtd)
- THD+N = 0.03% (at 1 W, 1 kHz)
- SNR = 105 dB A-Wtd (Ref. to THD+N = 1%)
- Audio I/O Configuration:
- Single Stereo I²S Input
- Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
- 32, 44.1, 48, 88.2, 96 kHz Sample Rates
- General Operational Features:
- Selectable Hardware or Software Control
- Integrated Digital Output Clipper
- Programmable I²C Address (1101100[R/W] or 1101101[R/W])
- Closed-Loop Amplifier Architecture
- Adjustable Switching Frequency for Speaker Amplifier
- Robustness Features:
- Clock Error, DC, and Short-Circuit Protection
- Overtemperature and Programmable Overcurrent Protection
2 Applications
- LCD/LED TV and Multipurpose Monitors
- Sound Bars, Docking Stations, PC Audio
- General-Purpose Audio Equipment