SLOS772F July 2013 – February 2020 TAS5760M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICN(SPK) | Idle Channel Noise | PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 8 Ω, A-Weighted | 66 | µVrms | ||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, A-Weighted | 75 | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, A-Weighted | 79 | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins =10, RSPK = 8 Ω, A-Weighted | 120 | |||||
Po(SPK) | Maximum Instantaneous Output Power Per. Ch. | PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 4 Ω, THD+N = 0.1%, | 14.2 | W | ||
PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 8 Ω, THD+N = 0.1% | 8 | |||||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 4 Ω, THD+N = 0.1%, | 21.9 | |||||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, THD+N = 0.1% | 12.5 | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 4 Ω, THD+N = 0.1%, | 33.5 | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, THD+N = 0.1% | 20 | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 4 Ω, THD+N = 0.1%, | 55.2 | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 8 Ω, THD+N = 0.1% | 31.8 | |||||
Po(SPK) | Maximum Continuous Output Power Per. Ch.(1) | PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 4 Ω, THD+N = 0.1%, | 14 | W | ||
PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 8 Ω, THD+N = 0.1% | 8 | |||||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 4 Ω, THD+N = 0.1%, | 13.25 | |||||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, THD+N = 0.1% | 12.5 | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 4 Ω, THD+N = 0.1%, | 12.25 | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, THD+N = 0.1% | 20 | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 4 Ω, THD+N = 0.1%, | 11 | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 8 Ω, THD+N = 0.1% | 24 | |||||
SNR(SPK) | Signal to Noise Ratio (Referenced to THD+N = 1%) | PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 8 Ω, A-Weighted, -60dBFS Input | 99.7 | dB | ||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, A-Weighted, -60dBFS Input | 98.2 | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, A-Weighted, -60dBFS Input | 100.4 | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 8 Ω, A-Weighted, -60dBFS Input | 98.8 | |||||
THD+N(SPK) | Total Harmonic Distortion and Noise | PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 4 Ω, Po = 1 W | 0.02% | |||
PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 8 Ω, Po = 1 W | 0.03% | |||||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 4 Ω, Po = 1 W | 0.03% | |||||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, Po = 1 W | 0.03% | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 4 Ω, Po = 1 W | 0.03% | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, Po = 1 W | 0.04% | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 4 Ω, Po = 1 W | 0.03% | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 8 Ω, Po = 1 W | 0.04% | |||||
X-Talk(SPK) | Cross-talk (worst case between LtoR and RtoL coupling) | PVDD = 12 V, SPK_GAIN[1:0] Pins = 00, RSPK = 8 Ω, Input Signal 250 mVrms, 1kHz Sine | –92 | dB | ||
PVDD = 15 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, Input Signal 250 mVrms, 1kHz Sine | –93 | |||||
PVDD = 19 V, SPK_GAIN[1:0] Pins = 01, RSPK = 8 Ω, Input Signal 250 mVrms, 1kHz Sine | –94 | |||||
PVDD = 24 V, SPK_GAIN[1:0] Pins = 10, RSPK = 8 Ω, Input Signal 250 mVrms, 1kHz Sine | –93 |