SLOS782C July 2013 – May 2017 TAS5760L
PRODUCTION DATA.
DEVICE | DESCRIPTION | PACKAGE |
---|---|---|
TAS5760MDDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated headphone and line driver and integrated digital clipper, which supports PVDD levels ≤ 24 V | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760MDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated digital clipper, which supports PVDD levels ≤ 24 V | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760MDAP | 32 Pin, 0.65mm Lead Pitch, Pad-down TSSOP (DAP) | |
TAS5760LDDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated headphone and line driver and integrated digital clipper, which supports PVDD levels ≤ 15 V | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760LD2DCA | Flexible, general-purpose I2S input class-D Amplifier with integrated headphone and line driver and integrated digital clipper, which supports PVDD levels ≤ 15 V and 3 Wire I²S Mode. | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760LDCA | Flexible, general-purpose I2S input class-D Amplifier with integrated digital clipper, which supports PVDD levels ≤ 15 V and 3 Wire I²S Mode. | 48 Pin, 0.5-mm Lead-Pitch, Pad-down TSSOP (DCA) |
TAS5760LDAP | 32 Pin, 0.65-mm Lead Pitch, Pad-down TSSOP (DAP) |