SLOS824C December 2012 – March 2018 DRV2604
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD | –0.3 | 6 | V |
EN | –0.3 | VDD + 0.3 | V | |
SDA | –0.3 | VDD + 0.3 | V | |
SCL | –0.3 | VDD + 0.3 | V | |
IN/TRIG | –0.3 | VDD + 0.3 | V | |
Operating free-air temperature, TA | –40 | 85 | °C | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |