4 Revision History
Changes from B Revision (December 2015) to C Revision
- Changed the DEFAULT value for bit 5-4 of Table 19 From: 1 To 3 Go
- Changed the DEFAULT value for bit 3-2 of Table 19 From: 2 To 1 Go
- Changed the DEFAULT value for bit 1-0 of Table 19 From: 2 To 1 Go
- Changed the typical value of C(VDD) in Table 27 From: 0.1 µF To: 1 µFGo
- Changed the input-voltage supply range From: 2 V to 5.2 V To: 2.5 V to 5.5 V in the Power Supply Recommendations sectonGo
Changes from A Revision (July 2015) to B Revision
- Changed th(1) Hold time, SCL to SDA from 10 ns to 50 ns in Timing RequirementsGo
- Changed the default value of NG_THRESH[1:0] from 1 to 2 in the Register MapGo
Changes from * Revision (December 2012) to A Revision
- Added Feature bullet Immersion TouchSense 3000 CompatibleGo
- Updated document to new data sheet style Go
- Full specification release Go
- Changed simplified schematic Go
- Changed minimum supported resonant frequency from 50 Hz to 125 Hz Go
- Added digital pulldown resistance parameter to Electrical CharacteristicsGo
- Changed calibration diagram to include DRIVE_TIME into ERM requirementsGo
- Changed bitfield name from "LRA_DRIVE_MODE" to "OTP_STATUS"Go