Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV2605 Haptic Driver for ERM and LRA With Built-In Library and Smart-Loop Architecture
1 Features
- Flexible Haptic/Vibra Driver
- LRA (Linear Resonance Actuator)
- ERM (Eccentric Rotating Mass)
- I2C Controlled Digital Playback Engine
- Real-Time Playback Mode via I2C
- Smart Loop Architecture(1)
- Automatic Overdrive/Braking (ERM/LRA)
- Automatic Resonance Tracking (LRA)
- Automatic Actuator Diagnostic (ERM/LRA)
- Automatic Level Calibration (ERM/LRA)
- Licensed Immersion™TouchSense® 2200 features:
- Integrated Immersion Effect Library
- Audio to Vibe
- Optional PWM Input with 0% to 100% Duty Cycle Control Range
- Optional Analog Input Control
- Optional Hardware Trigger Pin
- Efficient Output Drive
- Fast Start Up Time
- Constant Acceleration Over Supply Voltage
- 1.8 V Compatible, VDD Tolerant Digital Pins (1)
2 Applications
- Mobile Phones and Tablets
- Watches and Wearable Technology
- Remote Controls, Mice, and Peripheral Devices
- Touch-Enabled Devices
- Human-Machine Interfaces