SLOS825E December 2012 – April 2018 DRV2605
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ATH_PEAK_TIME[1:0] | ATH_FILTER[1:0] | |||||
R/W-0 | R/W-1 | R/W-0 | R/W-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
7-4 | Reserved | |||||
3-2 | ATH_PEAK_TIME[1:0] | R/W | 1 |
This bit sets the peak detection time for the audio-to-vibe signal path:
0: 10 ms 1: 20 ms 2: 30 ms 3: 40 ms |
||
1-0 | ATH_FILTER[1:0] | R/W | 1 |
This bit sets the low-pass filter frequency for the audio-to-vibe signal path:
0: 100 Hz 1: 125 Hz 2: 150 Hz 3: 200 Hz |