SLOS974A June 2021 – March 2023 INA254
PRODUCTION DATA
The INA254 features a physical shunt resistance that is able to withstand current levels higher than the continuous handling limit of 50 A without sustaining damage to the current-sensing resistor or the current-sensing amplifier, if the excursions are brief. Figure 8-2 shows the short-circuit duration curve for the INA254.