SLOSE58B May 2020 – May 2022 DRV8932
PRODUCTION DATA
Table 7-5 lists a summary of the functional modes.
CONDITION | CONFIGURATION | HALF-BRIDGE | DVDD Regulator | CHARGE PUMP | Logic | |
---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 33 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled |
Operating | 4.5 V < VM < 33 V | nSLEEP pin = 1 | Operating | Operating | Operating | Operating |