The OPA892 and OPA2892 (OPAx892) are ultra-low voltage noise, high-speed
voltage-feedback amplifiers that are an excellent choice for applications requiring
low voltage noise, including communication and imaging. The single-amplifier OPA892 and the dual-amplifier OPA2892 offer very good ac performance with a
290MHz bandwidth, a 700V/μs slew rate, and a 30ns settling time (0.1%) for a gain of
10V/V. The OPAx892 are stable at gains of 10 or greater
and –9 or less. These amplifiers have a high drive capability of 200mA and draw only
7.5mA of supply current per amplifier. With a total harmonic distortion (THD) of
–68dBc at f = 1MHz, the OPAx892 are designed for
applications requiring low distortion. Because the distortion remains low over a
wide range of output voltages, the OPAx892 is useful in
large dynamic-range applications such as imaging, sonar, and audio.
Device Information
PART NUMBER |
AMPLIFIERS |
PACKAGE(1) |
PACKAGE
SIZE(2) |
OPA892 |
One |
D (SOIC,
8) |
4.9mm ×
6mm |
OPA2892 |
Two |
DGN
(HVSSOP, 8) |
3mm ×
4.9mm |
(2) The package size (length ×
width) is a nominal value and includes pins, where applicable.
Low Distortion Piezoelectric Sensor
Amplifier
VCC = ±15V, RL = 150Ω, f =
1MHz |
Harmonic Distortion vs
Peak-to-peak Output Voltage