SLOSEB4A November 2023 – July 2024 OPA2892 , OPA892
PRODUCTION DATA
The OPAx892 are high-speed operational amplifiers configured in a decompensated voltage-feedback architecture. The OPAx892 are stable with gain configurations of 10 V/V or greater. These amplifiers are built using a greater than 30-V, complementary, bipolar process with NPN and PNP transistors possessing an fT of several GHz. This configuration results in exceptionally high-performance amplifiers with wide bandwidth, high slew rate, fast settling time, and low distortion.