Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TRF1213 Near-DC to > 14GHz, 3dB-Bandwidth, Single-Ended-to-Differential RF
Amplifier
1 Features
- Single-ended input, differential output
- Excellent performance driving RF ADCs
- Fixed 14dB gain
- Bandwidth (3dB): >14GHz
- Gain flatness:
- +1.2dB (12GHz)
- –1dB (14.8GHz)
- OP1dB:
- 4GHz: 14.4dBm
- 10GHz: 14.6dBm
- OIP3:
- NF:
- Gain and phase imbalance: ±0.3dB and ±3º
- Power-down feature
- 5V single-supply operation
- Active current: 174mA