SLOT141 February 2022 TAS6584-Q1
Automotive audio system designers are looking for comprehensive features to meet the requirements of their next-generation audio systems. Automotive-grade Class-D audio amplifiers can be used to provide high system efficiency, scalable input-supply voltages, high output current, load diagnostics, and a complete suite of protection features to help easily meet these requirements.
Input Type | Maximum Operating Voltage | Part Number(1) | Channel Count | Output Current per Channel | Features |
---|---|---|---|---|---|
Digital | 45 V | TAS6584-Q1 | 4 | 10 A | 480 kHz or 2 MHz Fsw, Real-time Load Diagnostics, Standby AC and DC Diagnostics, Current Sense, Class-H Control, Low Latency path, advanced EMI features |
26.4 V | TAS6424E-Q1 | 4 | 7.2 A | 2 MHz Fsw, Standby AC and DC Diagnostics, advanced EMI features | |
TAS6422E-Q1 | 2 | 6.5 A | 2 MHz Fsw, Standby AC and DC Diagnostics, advanced EMI features | ||
TAS6424-Q1 | 4 | 6.5 A | 2 MHz Fsw, Standby AC and DC Diagnostics | ||
TAS6422-Q1 | 2 | 6.5 A | 2 MHz Fsw, Standby AC and DC Diagnostics | ||
TAS6421-Q1 | 1 | 6.5 A | 2 MHz Fsw, Standby AC and DC Diagnostics | ||
18 V | TAS6424M-Q1 | 4 | 6.5 A | 2 MHz Fsw, Standby AC and DC Diagnostics | |
TAS6424L-Q1 | 4 | 4.8 A | 2 MHz Fsw, Standby AC and DC Diagnostics | ||
Analog | 18 V | TPA6304-Q1 | 4 | 6.5 A | 2 MHz Fsw, Standby AC and DC Diagnostics, advanced EMI features |
TPA6404-Q1 | 4 | 6.5 A | 2 MHz Fsw, Standby AC and DC Diagnostics |
For additional assistance, ask questions to TI audio engineers on the TI E2E™ Audio Support Forum.