SLOU441
July 2016
TPA3255
TPA3255EVM
Trademarks
1
Hardware Overview
1.1
TPA3255EVM Features
1.2
TPA3255EVM Frequency Adjust
1.3
TPA3255EVM Single-Ended and Differential Input
1.4
TPA3255EVM Clip Overtemperature and Fault Indicators
2
TPA3255EVM Setup
2.1
TPA3255EVM Setup
2.2
Hardware Requirements
2.3
Hardware Default Setup BTL (2.0)
3
Using TPA3255EVM in Different Output Configurations
3.1
BTL Plus Two SE (2.1) Operation
3.2
PBTL (0.1) Output Operation
3.3
Single-Ended (SE) Output (4.0) Operation
4
Board Layouts, Bill of Materials, and Schematic
4.1
TPA3255EVM Board Layouts
4.2
TPA3255EVM Board Dimension
4.3
Bill of Materials
4.4
TPA3255EVM Schematics
2.2
Hardware Requirements
The following hardware is required for this EVM:
TPA3255EVM (AAP053-001)
Power supply 5–14 A/18–53.5 V
DC
Two 2–8 Ω (≈300 W) speakers/resistor loads
Four speaker/banana cables
RCA input cables
Analog output audio source