SLOU536 June   2020

 

  1.   DRV8428EVM GUI User's Guide
    1.     Trademarks
    2. 1 Overview
    3. 2 Hardware and Software Setup
    4. 3 GUI Application
      1. 3.1 Installation
      2. 3.2 Getting Started with DRV8428 EVM GUI
      3. 3.3 Use the DRV8428 EVM GUI
        1. 3.3.1 Stepper Control Page
          1. 3.3.1.1 Stepper Control Modes
            1. 3.3.1.1.1 Speed Mode
            2. 3.3.1.1.2 Step Mode
        2. 3.3.2 Decay Mode and TOFF setting
        3. 3.3.3 Fault Monitoring
        4. 3.3.4 Use the Side-Bar Menu
        5. 3.3.5 Menu Bar Options
          1. 3.3.5.1 File Menu
          2. 3.3.5.2 Options Menu
          3. 3.3.5.3 Tools Menu
          4. 3.3.5.4 Help Menu

Overview

The DRV8428 EVM is a platform to support prototyping and evaluation for the DRV8428, a medium-voltage dual H-bridge driver for stepper driving applications. The DRV8428 drives a single bipolar stepper with microstep settings ranging from full-stepping to 1/256 resolution with internally-regulated microstep levels. It provides a variety of programmable decay settings.

The EVM uses an MSP430™ microcontroller and a USB interface chip to manage communication from the GUI software application installed on a PC computer with Windows®. The GUI sends serial commands to the MSP430 to control the device signals, monitor faults, read and write SPI registers, and drive a stepper motor by issuing the step commands at the desired rate. This document describes the software and tools used to evaluate DRV8428 device for stepper motor driving on the DRV8428 EVM.