• Menu
  • Product
  • Email
  • PDF
  • Order now
  • OPA2863DGK Evaluation Module

    • SLOU539 October   2020 OPA2863

       

  • CONTENTS
  • SEARCH
  • OPA2863DGK Evaluation Module
  1.   Trademarks
  2. 1Features
  3. 2EVM Specifications
  4. 3Power Connections
    1. 3.1 Split-Supply Operation
    2. 3.2 Single-Supply Operation
  5. 4Input and Output Connections
  6. 5OPA2863DGKEVM Schematic, Layout, PCB 3D Render, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 OPA2863DGKEVM Layers
    3. 5.3 PCB 3D render
    4. 5.4 Bill of Materials
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

OPA2863DGK Evaluation Module

Trademarks

All other trademarks are the property of their respective owners.

1 Features

This EVM supports the following features:

  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1 V/V configuration can be easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Simple interface to the inputs and outputs through the SMA connectors

2 EVM Specifications

Table 2-1 lists the EVM specifications.

Table 2-1 EVM Specifications
ParameterValue
Single-supply voltage range (V– = ground)2.7 V to 12.6 V
VS±Split-supply voltage range±1.35 V to ±6.3 V
IQ±Supply current (no load)720 µA per amplifier
Input voltageVS±, Max
IOUTLinear output drive±30 mA

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale