SLOU553 May   2021 TAS6424E-Q1

 

  1. 1Trademarks
  2. 2Hardware Overview
    1. 2.1 TAS6424E-Q1 Evaluation Module Description
  3. 3Software Overview
    1. 3.1 PurePath Console 3 (PPC3) Access and Description
    2. 3.2 PurePath Console 3 – TAS6424E EVM Home Window
    3. 3.3 PurePath Console 3 – TAS6424E EVM Register Map Window
    4. 3.4 PurePath Console 3 – TAS6424E EVM Monitor and Control Window
    5. 3.5 TAS6424E-Q1 EVM Start Up
      1. 3.5.1 TAS6424E-Q1 EVM Setup
      2. 3.5.2 TAS6424E-Q1 Settings on Device Monitor and Control Window
        1. 3.5.2.1 Global Control Section
        2. 3.5.2.2 Channel Control Section
        3. 3.5.2.3 Miscellaneous Control Section
        4. 3.5.2.4 Faults and Warnings Section
        5. 3.5.2.5 AC Load Diagnostics Section
        6. 3.5.2.6 DC Load Diagnostics Section
      3. 3.5.3 TAS6424E-Q1 Settings on Register Map Window
      4. 3.5.4 I2C Window
  4. 4Board Layouts, Bill of Materials, and Schematic
    1. 4.1 TAS6424E-Q1 EVM Layouts
    2. 4.2 TAS6424E-Q1 EVM Schematic
    3. 4.3 Bill of Materials
  5. 5Revision History

Bill of Materials

TAS6424EQ1EVM Bill of Materials.

Designator Quantity Value Description Package Reference PartNumber Manufacturer Alternate PartNumber Alternate Manufacturer
PCB1 1 Printed Circuit Board AMPS142 Any
C1, C10, C12, C96 4 1uF CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 0603 C0603C105K3RACTU Kemet
C2, C4, C82, C94 4 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 0603 UMK107AB7105KA-T Taiyo Yuden
C3, C5, C11, C93, C95 5 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 C0603C104K5RACTU Kemet
C6, C9, C15, C16, C97, C98, C104, C105, C106, C107 10 2.2uF CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 0603 EMK107BB7225KA-T Taiyo Yuden
C7, C13, C99, C101, C108, C110, C112, C114 8 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 0805 C0805C105K5RACTU Kemet
C8, C14, C100, C102, C109, C111, C113, C115 8 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 10%, C0G/NP0, 0402 0402 GCM155R71H103KA55D MuRata
C17, C18, C56, C66, C67, C70, C73, C74, C75, C76, C85 11 0.1uF CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 C0402C104K4RACAUTO Kemet
C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45, C47, C49, C50, C51, C52, C53, C54, C55, C91 36 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 0402 C1005X7R1H104K050BB TDK
C46 1 2.2uF CAP, CERM, 2.2 uF, 16 V,+/- 10%, X7R, 0603 0603 EMK107BB7225MA-T Taiyo Yuden
C48 1 470pF CAP, CERM, 470 pF, 50 V,+/- 5%, C0G, AEC-Q200 Grade 1, 0402 0402 GRT1555C1H471JA02D MuRata
C57, C60, C61, C62, C63 5 10pF CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0402 0402 885012005055 Wurth Elektronik
C58, C59 2 18pF CAP, CERM, 18 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 C0603C180J5GACTU Kemet
C64, C65 2 10uF CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 0603 C1608X5R1A106M080AC TDK
C68 1 4700pF CAP, CERM, 4700 pF, 25 V,+/- 10%, X7R, 0402 0402 CC0402KRX7R8BB472 Yageo
C69 1 0.068uF CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B3X7R1H683K050BB TDK
C71, C77, C88 3 1uF CAP, CERM, 1 uF, 6.3 V, +/- 20%, X5R, 0402 0402 GRM152R60J105ME15D MuRata
C72 1 100pF CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402 CGA2B2C0G1H101J050BA TDK
C78 1 4.7uF CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 1210 C1210C475K5RACAUTO Kemet
C79 1 0.082uF CAP, CERM, 0.082 uF, 50 V, +/- 10%, X7R, 0805 0805 08055C823KAT2A AVX
C80 1 2200pF CAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0805 0805 08055A222JAT2A AVX
C81 1 330uF CAP, AL, 330 uF, 35 V, +/- 20%, AEC-Q200 Grade 1, TH D10xL20mm UBT1V331MPD1TD Nichicon
C83 1 10uF CAP, CERM, 10 µF, 50 V,+/- 10%, X5R, 1206 1206 UMK316BBJ106KL-T Taiyo Yuden
C84 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0603 0603 C0603C104J5RACTU Kemet
C86 1 47uF CAP, AL, 47 uF, 16 V, +/- 20%, 0.8 ohm, AEC-Q200 Grade 2, TH D5xL11mm EEU-FC1C470 Panasonic
C87 1 1uF CAP, CERM, 1 µF, 16 V,+/- 20%, X7R, 0603 0603 CL10B105MO8NNWC Samsung
C89, C90, C103 3 22uF CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0603 0603 C1608X5R1A226M080AC TDK
C92 1 0.01uF CAP, CERM, 0.01 µF, 6.3 V,+/- 10%, X7R, 0402 0402 0402B103K6R3CT Walsin
D1 1 Yellow LED, Yellow , SMD 0805 LED LTST-C170KSKT Lite-On
D2 1 Red LED, Red, SMD Red 0805 LED LTST-C170KRKT Lite-On
D3, D4 2 Blue LED, Blue, SMD LED_0805 LTST-C170TBKT Lite-On
D5 1 Green LED, Green, SMD LED_0805 LTST-C170KGKT Lite-On
H1 1 Heat Sink for DKQ Packages, 41.4x20 mm Heat Sink for DKQ Packages, 41.4x20 mm HS-DKQ56_20X41.4X32.77 Any
H2, H3, H4, H5 4 MACHINE SCREW PAN PHILLIPS M3 M3 Screw RM3X8MM 2701 APM HEXSEAL
H6, H7, H8, H9 4 Standoff, Hex, 12mm, M3, Aluminum Aluminum M3 12mm Hex Standoff 24434 Keystone
H10 1 Arctic Silver 5 Thermal Paste ARCTIC SILVER 5 ARTIC SILVER, INC.
J1 1 Terminal Block, 3.5mm, 8-Pos, TH Terminal Block, 3.5mm, 8-Pos, TH ED555/8DS On-Shore Technology
J2, J5, J6, J7, J8, J14 6 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
J3 1 Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT 5.6x2.5x8.2mm 475890001 Molex
J4 1 Receptacle, 50mil, 6x1, Gold, R/A, TH 6x1 Receptacle LPPB061NGCN-RC Sullins Connector Solutions
J10 1 Terminal Block, 3.5mm Pitch, 4x1, TH 14x8.2x6.5mm ED555/4DS On-Shore Technology
J13 1 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
L1, L2, L7, L8, L9, L10, L11, L12 8 3.3uH Inductor, 3.3 uH, 4.5 A, 0.038 ohm, AEC-Q200 Grade 0, SMD 5.45x5.25x3.0mm VCMT053T-3R3MN5 Cyntec
L3 1 30 ohm Ferrite Bead, 30 ohm @ 100 MHz, 6 A, 0805 0805 MPZ2012S300AT000 TDK
L4 1 1.5uH Inductor, 1.5 uH, 5.5 A, 0.017 ohm, AEC-Q200 Grade 0, SMD 5.45x5.25x3.0mm VCMT053T-1R5MN5 Cyntec
L5 1 180 ohm Ferrite Bead, 180 ohm @ 100 MHz, 3.4 A, 0806 0806 NFZ2MSM181SN10L MuRata
L6 1 2.2uH Inductor, Multilayer, Ferrite, 2.2 uH, 1.3 A, 0.08 ohm, SMD SMD, Body 2.5x2mm, Height 1.2mm LQM2HPN2R2MG0L MuRata
Q1 1 40 V Transistor, PNP, 40 V, 0.2 A, SOT-23 SOT-23 MMBT3906-7-F Diodes Inc.
R3, R5, R7, R9, R46, R48, R53, R55 8 4.99k RES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K99FKED Vishay-Dale
R6, R8 2 1.00k RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021K00FKED Vishay-Dale
R10 1 1.00k RES, 1.00 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF1001X Panasonic
R11, R12 2 2.20k RES, 2.20 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF2201X Panasonic
R13 1 4.75 RES, 4.75, 1%, 0.1 W, 0603 0603 RC0603FR-074R75L Yageo
R14, R21, R22, R23, R25, R28, R29, R30 8 33.2 RES, 33.2, 1%, 0.05 W, 0201 0201 RC0201FR-0733R2L Yageo America
R15, R16, R17, R18 4 47.0k RES, 47.0 k, 1%, 0.0625 W, 0402 0402 RC0402FR-0747KL Yageo America
R19, R24 2 10.0k RES, 10.0 k, 1%, 0.063 W, 0402 0402 RC0402FR-0710KL Yageo America
R20 1 680 RES, 680, 1%, 0.1 W, 0603 0603 RC0603FR-07680RL Yageo
R26 1 100k RES, 100 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF1003X Panasonic
R27 1 43.2 RES, 43.2, 1%, 0.1 W, 0603 0603 RC0603FR-0743R2L Yageo
R31 1 25.5k RES, 25.5 k, 1%, 0.05 W, 0201 0201 RC0201FR-0725K5L Yageo America
R32, R33, R34 3 10.2k RES, 10.2 k, 1%, 0.05 W, 0201 0201 RC0201FR-0710K2L Yageo America
R35 1 51.0k RES, 51.0 k, 1%, 0.05 W, 0201 0201 RC0201FR-0751KL Yageo America
R36 1 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2GE0R00X Panasonic
R37, R38, R39, R40, R41, R42, R44, R45, R49 9 49.9 RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040249R9FKED Vishay-Dale
R43 1 470 RES, 470, 1%, 0.1 W, 0603 0603 RC0603FR-07470RL Yageo
R47 1 100 RES, 100, 1%, 0.1 W, 0402 0402 ERJ-2RKF1000X Panasonic
R50 1 681 RES, 681, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402681RFKED Vishay-Dale
R51 1 100k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
R54 1 10.0k RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0FKED Vishay-Dale
R57, R58 2 360 RES, 360, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402360RJNED Vishay-Dale
R59 1 66.5k RES, 66.5 k, 1%, 0.1 W, 0603 0603 RC0603FR-0766K5L Yageo
R61 1 100k RES, 100 k, 1%, 0.1 W, 0603 0603 RC0603FR-07100KL Yageo
S1, S2, S3, S4 4 Switch, SPDT, On-On, 1 Pos, 0.4A, 28 VDC, TH 5.6x5.4mm FT1D-4M-Z Copal Electronics
SH1, SH2, SH3, SH4, SH5, SH6 6 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec 969102-0000-DA 3M
U1 1 45-W, 2-MHz Digital Input 4-Channel Automotive Class-D Audio Amplifier with Load Dump Protection and I 2C Diagnostics HSSOP56 TAS6424EQDKQRQ1 Texas Instruments
U2 1 IC MCU 512KB RAM, 128TQFP TQFP-128 XEF216-512-TQ128-C20 XMOS semiconductor
U3 1 OSC, 24 MHz, 2.25 - 3.63 V, SMD 2x1.6mm ASTMLPA-24.000MHZ-EJ-E-T Abracon Corporation
U4 1 Dual-Bit Dual-Supply Bus Transceiver, DQE0008A, LARGE T&R DQE0008A SN74AVC2T244DQER Texas Instruments
U5 1 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs, PW0014A (TSSOP-14) PW0014A CDCE913PWR Texas Instruments CDCE913PW Texas Instruments
U6 1 Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output, DRY0006A (USON-6) DRY0006A TPS3897ADRYR Texas Instruments
U7 1 Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6) DSF0006A SN74LVC2G07DSFR Texas Instruments
U8 1 Photolink- Fiber Optic Receiver, TH 13.5x10x9.7mm PLR135/T10 Everlight
U9, U10, U11, U13 4 Single 2-Line to 1-Line Data Selector/Multiplexer, DCU0008A, LARGE T&R DCU0008A SN74LVC2G157DCUR Texas Instruments SN74LVC2G157DCUT Texas Instruments
U12 1 Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver, 50 ps Jitter, 3.3V, -40 to 85 degC, 28-Pin TSSOP (PW), Green (RoHS & no Sb/Br) PW0028A DIR9001IPWQ1 Texas Instruments
U14 1 5.5V, 4A, 16mΩ Automotive Load Switch With Adjustable Rise Time and Optional Quick Output Discharge, DSG0008B (WSON-8) DSG0008B TPS22965TDSGRQ1 Texas Instruments TPS22965TDSGTQ1 Texas Instruments
U15 1 Single Output Automotive LDO, 500 mA, Fixed 3.3 V Output, 3.8 to 26 V Input, 3-pin PFM (KVU), -40 to 125 degC, Green (RoHS & no Sb/Br) KVU0003A TL760M33QKVURQ1 Texas Instruments
U16 1 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection, DBV0005A (SOT-23-5) DBV0005A TPS73618DBVR Texas Instruments
U17 1 1-A High Efficiency Step-Down Converter in SOT23-5 Package, DBV005A, DBV0005A (SOT-5) DBV0005A TLV62568DBVR Texas Instruments TLV62568DBVT Texas Instruments
Y1 1 Crystal, 12.288 MHz, 18pF, SMD Crystal, 2.5x1x3.2mm ABM8G-12.288MHZ-18-D2Y-T Abracon Corporation
J12 0 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
R2, R4, R52, R56 0 4.99k RES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K99FKED Vishay-Dale