SLOU553 May   2021 TAS6424E-Q1

 

  1. 1Trademarks
  2. 2Hardware Overview
    1. 2.1 TAS6424E-Q1 Evaluation Module Description
  3. 3Software Overview
    1. 3.1 PurePath Console 3 (PPC3) Access and Description
    2. 3.2 PurePath Console 3 – TAS6424E EVM Home Window
    3. 3.3 PurePath Console 3 – TAS6424E EVM Register Map Window
    4. 3.4 PurePath Console 3 – TAS6424E EVM Monitor and Control Window
    5. 3.5 TAS6424E-Q1 EVM Start Up
      1. 3.5.1 TAS6424E-Q1 EVM Setup
      2. 3.5.2 TAS6424E-Q1 Settings on Device Monitor and Control Window
        1. 3.5.2.1 Global Control Section
        2. 3.5.2.2 Channel Control Section
        3. 3.5.2.3 Miscellaneous Control Section
        4. 3.5.2.4 Faults and Warnings Section
        5. 3.5.2.5 AC Load Diagnostics Section
        6. 3.5.2.6 DC Load Diagnostics Section
      3. 3.5.3 TAS6424E-Q1 Settings on Register Map Window
      4. 3.5.4 I2C Window
  4. 4Board Layouts, Bill of Materials, and Schematic
    1. 4.1 TAS6424E-Q1 EVM Layouts
    2. 4.2 TAS6424E-Q1 EVM Schematic
    3. 4.3 Bill of Materials
  5. 5Revision History

PurePath Console 3 – TAS6424E EVM Home Window

When the TAS6424E EVM PPC3 is launched, the Home Window is shown. If the EVM is powered on and the USB is connected to the PC, the Home Window will display “Connect” box in the bottom right hand corner. If the EVM is not powered on or the USB is not connected, only “TAS6424E EVM – Offline” is displayed.

Figure 3-4 shows the downloading progress of TAS6424E-Q1 applications.

GUID-34AC229C-ACDF-4C99-80F9-8E5540FC788F-low.png Figure 3-4 PPC3 Window

There are three windows available with the TAS6424E EVM PPC3: Home Window, Register Map Window and Device Monitor and Control Window.

GUID-20210517-CA0I-2SNC-CLWP-KJJLHHLR6L33-low.png Figure 3-5 TAS6424E EVM Home Window