SLOU553 May 2021 TAS6424E-Q1
The PPC3 has an I2C monitor and also configuration program options.
When this window is first open, the round button is green. To record I2C commands, click on this button and it will turn red. The recording can be saved for later used by clicking the save icon.
The I2C commands can also be copied to clip board by clicking the icon next to trash bin icon.
A set of I2C commands can be loaded and executed from this window. On the top right corner, click on “I/O” button to display the above window. Write I2C commands here or open an existing *.cfg file then click “Execute” button on the bottom left corner. The I2C commands are sent to the device when the “Execute” button is pressed.