SLOU563A april 2023 – september 2023 TAS6424R-Q1
The register map can be sorted either alphabetically or numerically (register number).
When a register is selected, the hex value along with the individual bit value is displayed. The name and description for each bit are shown to the right in the Fields box.
Double click on any bit and the bit changes state. This state is executed at the end of the click.