SLOU563A april   2023  – september 2023 TAS6424R-Q1

 

  1.   1
  2.   Evaluation Module
  3.   Trademarks
  4. 1Hardware Overview
    1. 1.1 TAS6424R-Q1 Evaluation Module Description
  5. 2Software Overview
    1. 2.1 PurePath Console 3 (PPC3) Access and Description
    2. 2.2 PurePath Console 3 – TAS6424E EVM Home Window
    3. 2.3 PurePath Console 3 – TAS6424E EVM Register Map Window
    4. 2.4 PurePath Console 3 – TAS6424E EVM Monitor and Control Window
    5. 2.5 TAS6424R-Q1 EVM Start-Up Procedure
      1. 2.5.1 TAS6424R-Q1 EVM Setup
      2. 2.5.2 TAS6424R-Q1 Settings on Device Monitor and Control Window
        1. 2.5.2.1 Global Control Section
        2. 2.5.2.2 Channel Control Section
        3. 2.5.2.3 Miscellaneous Control Section
        4. 2.5.2.4 Faults and Warnings Section
        5. 2.5.2.5 AC Load Diagnostics Section
        6. 2.5.2.6 DC Load Diagnostics Section
      3. 2.5.3 TAS6424R-Q1 Settings on Register Map Window
      4. 2.5.4 I2C Window
  6. 3Schematic, Board Layouts, and Bill of Materials
    1. 3.1 TAS6424R-Q1 EVM Schematic
    2. 3.2 TAS6424R-Q1 EVM Layouts
    3. 3.3 Bill of Materials
  7. 4Revision History

Bill of Materials

Table 3-1 presents the bill of materials for TAS6424EQ1EVM.

Table 3-1 Bill of Materials
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturerAlternate Part NumberAlternate Manufacturer
PCB11Printed Circuit BoardAMPS142Any
C1, C10, C12, C9641uFCAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 06030603C0603C105K3RACTUKemet
C2, C4, C82, C9441uFCAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 06030603UMK107AB7105KA-TTaiyo Yuden
C3, C5, C11, C93, C9550.1uFCAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 06030603C0603C104K5RACTUKemet
C6, C9, C15, C16, C97, C98, C104, C105, C106, C107102.2uFCAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 06030603EMK107BB7225KA-TTaiyo Yuden
C7, C13, C99, C101, C108, C110, C112, C11481uFCAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 08050805C0805C105K5RACTUKemet
C8, C14, C100, C102, C109, C111, C113, C11580.01uFCAP, CERM, 0.01 uF, 50 V, +/- 10%, C0G/NP0, 04020402GCM155R71H103KA55DMuRata
C17, C18, C56, C66, C67, C70, C73, C74, C75, C76, C85110.1uFCAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 04020402C0402C104K4RACAUTOKemet
C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45, C47, C49, C50, C51, C52, C53, C54, C55, C91360.1uFCAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 04020402C1005X7R1H104K050BBTDK
C4612.2uFCAP, CERM, 2.2 uF, 16 V,+/- 10%, X7R, 06030603EMK107BB7225MA-TTaiyo Yuden
C481470 pFCAP, CERM, 470 pF, 50 V,+/- 5%, C0G, AEC-Q200 Grade 1, 04020402GRT1555C1H471JA02DMuRata
C57, C60, C61, C62, C63510 pFCAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 04020402885012005055Wurth Elektronik
C58, C59218 pFCAP, CERM, 18 pF, 50 V, +/- 5%, C0G/NP0, 06030603C0603C180J5GACTUKemet
C64, C65210uFCAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 06030603C1608X5R1A106M080ACTDK
C6814700 pFCAP, CERM, 4700 pF, 25 V,+/- 10%, X7R, 04020402CC0402KRX7R8BB472Yageo
C6910.068uFCAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 04020402CGA2B3X7R1H683K050BBTDK
C71, C77, C8831uFCAP, CERM, 1 uF, 6.3 V, +/- 20%, X5R, 04020402GRM152R60J105ME15DMuRata
C721100 pFCAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 04020402CGA2B2C0G1H101J050BATDK
C7814.7uFCAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 12101210C1210C475K5RACAUTOKemet
C7910.082uFCAP, CERM, 0.082 uF, 50 V, +/- 10%, X7R, 0805080508055C823KAT2AAVX
C8012200 pFCAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0805080508055A222JAT2AAVX
C811330uFCAP, AL, 330 uF, 35 V, +/- 20%, AEC-Q200 Grade 1, THD10xL20mmUBT1V331MPD1TDNichicon
C83110uFCAP, CERM, 10 µF, 50 V,+/- 10%, X5R, 12061206UMK316BBJ106KL-TTaiyo Yuden
C8410.1uFCAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 06030603C0603C104J5RACTUKemet
C86147uFCAP, AL, 47 uF, 16 V, +/- 20%, 0.8 ohm, AEC-Q200 Grade 2, THD5xL11mmEEU-FC1C470Panasonic
C8711uFCAP, CERM, 1 µF, 16 V,+/- 20%, X7R, 06030603CL10B105MO8NNWCSamsung
C89, C90, C103322uFCAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 06030603C1608X5R1A226M080ACTDK
C9210.01uFCAP, CERM, 0.01 µF, 6.3 V,+/- 10%, X7R, 040204020402B103K6R3CTWalsin
D11YellowLED, Yellow , SMD0805 LEDLTST-C170KSKTLite-On
D21RedLED, Red, SMDRed 0805 LEDLTST-C170KRKTLite-On
D3, D42BlueLED, Blue, SMDLED_0805LTST-C170TBKTLite-On
D51GreenLED, Green, SMDLED_0805LTST-C170KGKTLite-On
H11Heat Sink for DKQ Packages, 41.4x20 mmHeat Sink for DKQ Packages, 41.4x20 mmHS-DKQ56_20X41.4X32.77Any
H2, H3, H4, H54MACHINE SCREW PAN PHILLIPS M3M3 ScrewRM3X8MM 2701APM HEXSEAL
H6, H7, H8, H94Standoff, Hex, 12 mm, M3, AluminumAluminum M3 12 mm Hex Standoff24434Keystone
H101Arctic Silver 5 Thermal PasteARCTIC SILVER 5ARTIC SILVER, INC.
J11Terminal Block, 3.5mm, 8-Pos, THTerminal Block, 3.5mm, 8-Pos, THED555/8DSOn-Shore Technology
J2, J5, J6, J7, J8, J146Header, 100mil, 3x1, Gold, THPBC03SAANPBC03SAANSullins Connector Solutions
J31Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT5.6x2.5x8.2mm475890001Molex
J41Receptacle, 50mil, 6x1, Gold, R/A, TH6x1 ReceptacleLPPB061NGCN-RCSullins Connector Solutions
J101Terminal Block, 3.5mm Pitch, 4x1, TH14x8.2x6.5mmED555/4DSOn-Shore Technology
J131Header, 100mil, 2x1, Gold, THSullins 100mil, 1x2, 230 mil above insulatorPBC02SAANSullins Connector Solutions
L1, L2, L7, L8, L9, L10, L11, L1283.3uHInductor, 3.3 uH, 4.5 A, 0.038 ohm, AEC-Q200 Grade 0, SMD5.45x5.25x3.0mmVCMT053T-3R3MN5Cyntec
L3130 ohmFerrite Bead, 30 ohm @ 100 MHz, 6 A, 08050805MPZ2012S300AT000TDK
L411.5uHInductor, 1.5 uH, 5.5 A, 0.017 ohm, AEC-Q200 Grade 0, SMD5.45x5.25x3.0mmVCMT053T-1R5MN5Cyntec
L51180 ohmFerrite Bead, 180 ohm @ 100 MHz, 3.4 A, 08060806NFZ2MSM181SN10LMuRata
L612.2uHInductor, Multilayer, Ferrite, 2.2 uH, 1.3 A, 0.08 ohm, SMDSMD, Body 2.5x2mm, Height 1.2mmLQM2HPN2R2MG0LMuRata
Q1140 VTransistor, PNP, 40 V, 0.2 A, SOT-23SOT-23MMBT3906-7-FDiodes Inc.
R3, R5, R7, R9, R46, R48, R53, R5584.99kRES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04024K99FKEDVishay-Dale
R6, R821.00kRES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04021K00FKEDVishay-Dale
R1011.00kRES, 1.00 k, 1%, 0.1 W, 04020402ERJ-2RKF1001XPanasonic
R11, R1222.20kRES, 2.20 k, 1%, 0.1 W, 04020402ERJ-2RKF2201XPanasonic
R1314.75RES, 4.75, 1%, 0.1 W, 06030603RC0603FR-074R75LYageo
R14, R21, R22, R23, R25, R28, R29, R30833.2RES, 33.2, 1%, 0.05 W, 02010201RC0201FR-0733R2LYageo America
R15, R16, R17, R18447.0kRES, 47.0 k, 1%, 0.0625 W, 04020402RC0402FR-0747KLYageo America
R19, R24210.0kRES, 10.0 k, 1%, 0.063 W, 04020402RC0402FR-0710KLYageo America
R201680RES, 680, 1%, 0.1 W, 06030603RC0603FR-07680RLYageo
R261100kRES, 100 k, 1%, 0.1 W, 04020402ERJ-2RKF1003XPanasonic
R27143.2RES, 43.2, 1%, 0.1 W, 06030603RC0603FR-0743R2LYageo
R31125.5kRES, 25.5 k, 1%, 0.05 W, 02010201RC0201FR-0725K5LYageo America
R32, R33, R34310.2kRES, 10.2 k, 1%, 0.05 W, 02010201RC0201FR-0710K2LYageo America
R35151.0kRES, 51.0 k, 1%, 0.05 W, 02010201RC0201FR-0751KLYageo America
R3610RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 04020402ERJ-2GE0R00XPanasonic
R37, R38, R39, R40, R41, R42, R44, R45, R49949.9RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040249R9FKEDVishay-Dale
R431470RES, 470, 1%, 0.1 W, 06030603RC0603FR-07470RLYageo
R471100RES, 100, 1%, 0.1 W, 04020402ERJ-2RKF1000XPanasonic
R501681RES, 681, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402681RFKEDVishay-Dale
R511100kRES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402100KFKEDVishay-Dale
R54110.0kRES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040210K0FKEDVishay-Dale
R57, R582360RES, 360, 5%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402360RJNEDVishay-Dale
R59166.5kRES, 66.5 k, 1%, 0.1 W, 06030603RC0603FR-0766K5LYageo
R611100kRES, 100 k, 1%, 0.1 W, 06030603RC0603FR-07100KLYageo
S1, S2, S3, S44Switch, SPDT, On-On, 1 Pos, 0.4A, 28 VDC, TH5.6x5.4mmFT1D-4M-ZCopal Electronics
SH1, SH2, SH3, SH4, SH5, SH661x2Shunt, 100mil, Gold plated, BlackShuntSNT-100-BK-GSamtec969102-0000-DA3M
U1145-W, 2-MHz Digital Input 4-Channel Automotive Class-D Audio Amplifier with Load Dump Protection and I 2C DiagnosticsHSSOP56TAS6424RQDKQRQ1Texas Instruments
U21IC MCU 512KB RAM, 128TQFPTQFP-128XEF216-512-TQ128-C20AXMOS semiconductor
U31OSC, 24 MHz, 2.25 - 3.63 V, SMD2x1.6mmASTMLPA-24.000MHZ-EJ-E-TAbracon Corporation
U41Dual-Bit Dual-Supply Bus Transceiver, DQE0008A, LARGE T&RDQE0008ASN74AVC2T244DQERTexas Instruments
U51Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs, PW0014A (TSSOP-14)PW0014ACDCE913PWRTexas InstrumentsCDCE913PWTexas Instruments
U61Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output, DRY0006A (USON-6)DRY0006ATPS3897ADRYRTexas Instruments
U71Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6)DSF0006ASN74LVC2G07DSFRTexas Instruments
U81Photolink- Fiber Optic Receiver, TH13.5x10x9.7mmPLR135/T10Everlight
U9, U10, U11, U134Single 2-Line to 1-Line Data Selector/Multiplexer, DCU0008A, LARGE T&RDCU0008ASN74LVC2G157DCURTexas InstrumentsSN74LVC2G157DCUTTexas Instruments
U121Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver, 50 ps Jitter, 3.3V, -40 to 85 degC, 28-Pin TSSOP (PW), Green (RoHS & no Sb/Br)PW0028ADIR9001IPWQ1Texas Instruments
U1415.5 V, 4 A, 16 mΩ Automotive Load Switch With Adjustable Rise Time and Optional Quick Output Discharge, DSG0008B (WSON-8)DSG0008BTPS22965TDSGRQ1Texas InstrumentsTPS22965TDSGTQ1Texas Instruments
U151Single Output Automotive LDO, 500 mA, Fixed 3.3 V Output, 3.8 to 26 V Input, 3-pin PFM (KVU), -40 to 125 degC, Green (RoHS & no Sb/Br)KVU0003ATL760M33QKVURQ1Texas Instruments
U161Single Output LDO, 400 mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection, DBV0005A (SOT-23-5)DBV0005ATPS73618DBVRTexas Instruments
U1711-A High Efficiency Step-Down Converter in SOT23-5 Package, DBV005A, DBV0005A (SOT-5)DBV0005ATLV62568DBVRTexas InstrumentsTLV62568DBVTTexas Instruments
Y11Crystal, 12.288 MHz, 18 pF, SMDCrystal, 2.5x1x3.2mmABM8G-12.288MHZ-18-D2Y-TAbracon Corporation
J120Header, 100mil, 2x1, Gold, THSullins 100mil, 1x2, 230 mil above insulatorPBC02SAANSullins Connector Solutions
R2, R4, R52, R5604.99kRES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04024K99FKEDVishay-Dale