SLOU563A april   2023  – september 2023 TAS6424R-Q1

 

  1.   1
  2.   Evaluation Module
  3.   Trademarks
  4. 1Hardware Overview
    1. 1.1 TAS6424R-Q1 Evaluation Module Description
  5. 2Software Overview
    1. 2.1 PurePath Console 3 (PPC3) Access and Description
    2. 2.2 PurePath Console 3 – TAS6424E EVM Home Window
    3. 2.3 PurePath Console 3 – TAS6424E EVM Register Map Window
    4. 2.4 PurePath Console 3 – TAS6424E EVM Monitor and Control Window
    5. 2.5 TAS6424R-Q1 EVM Start-Up Procedure
      1. 2.5.1 TAS6424R-Q1 EVM Setup
      2. 2.5.2 TAS6424R-Q1 Settings on Device Monitor and Control Window
        1. 2.5.2.1 Global Control Section
        2. 2.5.2.2 Channel Control Section
        3. 2.5.2.3 Miscellaneous Control Section
        4. 2.5.2.4 Faults and Warnings Section
        5. 2.5.2.5 AC Load Diagnostics Section
        6. 2.5.2.6 DC Load Diagnostics Section
      3. 2.5.3 TAS6424R-Q1 Settings on Register Map Window
      4. 2.5.4 I2C Window
  6. 3Schematic, Board Layouts, and Bill of Materials
    1. 3.1 TAS6424R-Q1 EVM Schematic
    2. 3.2 TAS6424R-Q1 EVM Layouts
    3. 3.3 Bill of Materials
  7. 4Revision History

Global Control Section

The Hi-Z, Mute, and Unmute buttons with the gray background controls all four channels at the same time. When Hi-Z is selected, all four channels are put in Hi-Z. The display for each channel in the channel control section reflect these buttons selections.

The Mute Pin button is the GPIO pin controlling the mute function of the device.

The Standby button is the GPIO pin controlling the standby function of the device.

The Reset button is software reset and puts the device back in default settings.

GUID-DA261A0B-9C17-4127-AEDD-A5B82C713FEB-low.pngFigure 2-10 Global Control Section