SLOU563A april   2023  – september 2023 TAS6424R-Q1

 

  1.   1
  2.   Evaluation Module
  3.   Trademarks
  4. 1Hardware Overview
    1. 1.1 TAS6424R-Q1 Evaluation Module Description
  5. 2Software Overview
    1. 2.1 PurePath Console 3 (PPC3) Access and Description
    2. 2.2 PurePath Console 3 – TAS6424E EVM Home Window
    3. 2.3 PurePath Console 3 – TAS6424E EVM Register Map Window
    4. 2.4 PurePath Console 3 – TAS6424E EVM Monitor and Control Window
    5. 2.5 TAS6424R-Q1 EVM Start-Up Procedure
      1. 2.5.1 TAS6424R-Q1 EVM Setup
      2. 2.5.2 TAS6424R-Q1 Settings on Device Monitor and Control Window
        1. 2.5.2.1 Global Control Section
        2. 2.5.2.2 Channel Control Section
        3. 2.5.2.3 Miscellaneous Control Section
        4. 2.5.2.4 Faults and Warnings Section
        5. 2.5.2.5 AC Load Diagnostics Section
        6. 2.5.2.6 DC Load Diagnostics Section
      3. 2.5.3 TAS6424R-Q1 Settings on Register Map Window
      4. 2.5.4 I2C Window
  6. 3Schematic, Board Layouts, and Bill of Materials
    1. 3.1 TAS6424R-Q1 EVM Schematic
    2. 3.2 TAS6424R-Q1 EVM Layouts
    3. 3.3 Bill of Materials
  7. 4Revision History

DC Load Diagnostics Section

The DC load diagnostics report if a channel is short to power, short to ground, short to load or open.

  1. Select the impedance of the load from 0.5 to 5 Ω. Click Start and then click the flip on the top right of the box to view results.
  2. If a channel is selected as a line-out, then click on Line-out Enable Diagnostic to enable the line-out load diagnostics.
  3. The Retry box is used when DC load diagnostics are run more than one time.
  4. DC load diagnostics can be aborted by clicking on the Abort LD box.
GUID-5A0D460C-FB57-46E7-99EB-CEE0DB1B3709-low.png Figure 2-15 DC Load Diagnostics Section