SLOU565 August   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Getting Started
      1. 2.1.1 Power Supplies
      2. 2.1.2 Input
      3. 2.1.3 Output
    2. 2.2 Application Circuit
      1. 2.2.1 Astable Mode
    3. 2.3 Evaluation Module Limitations
    4. 2.4 Electrostatic Discharge Caution
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation

Description

The TLC3555EVM evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TLC3555. The EVM can be configured in standard timer circuit configurations for evaluation. The EVM operates on a single-supply from 1.5V to 18V. The default configuration of the EVM is in the astable mode of operation and outputs a square wave at a frequency of approximately 34.7kHz.