SLOU565 August 2024
Monitor the EVM output by using the SMA connector labeled Out or the test point labeled Out. Resistor R3 is used as an isolation resistor on the TLC3555 output. Resistor R3 is a 0 ohm resistor and can be adjusted to adhere to application design requirements.