SLOU569 November 2023
Designator | Quantity | Value |
Description |
Package Reference |
Part Number |
Manufacturer |
AlternatePart Number |
Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
C1, C10, C13, C21 |
4 |
CAP CER 0.68UF 50 V X7R 0805 |
0805 |
CGA4J3X7R1H684M125AB |
TDK Corporation |
|||
C2, C3, C6, C7 |
4 |
10uF |
CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805 |
0805 |
C2012X5R1V106K085AC |
TDK |
GMC21X5R106K35NT |
CAL-CHIP ELECTRONICS, INC. |
C4, C5 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
0402 |
CGA2B3X7R1H104K050BB |
TDK |
||
C8, C9 |
2 |
390uF |
CAP, AL, 390 uF, 35 V, +/- 20%, 0.08 ohm, SMD |
10x10 |
UCL1V391MNL1GS |
Nichicon |
||
C11 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0603 |
0603 |
C0603C475K8PAC7867 |
Kemet |
||
C12, C22 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
C0603C104K4RAC7867 |
Kemet |
||
C14, C16, C18, C20 |
4 |
0.47uF |
CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
C0603C474K4RAC7867 |
Kemet |
||
C15, C17, C19 |
3 |
1uF |
CAP, CERM, 1 µF, 16 V,+/- 20%, X7R, 0603 |
0603 |
CL10B105MO8NNWC |
Samsung |
||
C23 |
1 |
100uF |
CAP, Polymer Hybrid, 100 uF, 50 V, +/- 20%, 28 ohm, 10x10 SMD |
10x10 |
EEH-ZC1H101P |
Panasonic |
HZA107M050G24VT-F |
Cornell Dubilier Electronics (CDE) |
C24, C25, C26 |
3 |
10uF |
CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 0603 |
0603 |
GRM188R61E106KA73D |
MuRata |
GMC10X5R106K25NT |
CAL-CHIP ELECTRONICS, INC. |
C27 |
1 |
0.1uF |
CAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
0402 |
CGA2B3X7R1E104K050BB |
TDK |
||
C28 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E2X7R1H104K080AA |
TDK |
||
C29, C30, C31 |
3 |
4.7uF |
CAP, CERM, 4.7 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 |
1210 |
CGA6P3X7R1H475K250AB |
TDK |
||
C32 |
1 |
100uF |
CAP, Aluminum Polymer, 100 uF, 50 V, +/- 20%, 0.025 ohm, AEC-Q200 Grade 2, D10xL10mm SMD |
D10xL10mm |
HHXB500ARA101MJA0G |
Chemi-Con |
HZA107M050G24VT-F |
Cornell Dubilier Electronics (CDE) |
C33 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
GCM188R71C105MA64D |
MuRata |
||
C34 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 |
0603 |
CL10B103KB8NNNC |
Samsung Electro-Mechanics |
||
C36 |
1 |
100 pF |
CAP, CERM, 100 pF, 50 V,+/- 1%, C0G/NP0, 0603 |
0603 |
C0603C101F5GAC7867 |
Kemet |
||
C37 |
1 |
0.22uF |
CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E3X7R1H224K080AB |
TDK |
||
C38 |
1 |
220 pF |
CAP, CERM, 220 pF, 20 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E2C0G1H221J080AA |
TDK |
||
C39 |
1 |
0.022uF |
CAP, CERM, 0.022 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
C0603C223K4RAC7867 |
Kemet |
||
C40, C41 |
2 |
220 pF |
CAP, CERM, 220 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
0402 |
CGA2B2C0G1H221J050BA |
TDK |
||
C42, C44, C45, C46, C47, C48, C49, C50, C51, C52, C53, C54, C55, C56, C57, C61, C65, C66, C67, C68, C69, C70, C71, C72, C73, C74, C75, C76, C77, C78, C79, C80, C81, C82, C83, C85, C86, C88, C89, C90, C91, C92, C93, C94, C95, C97, C99, C100, C104, C111, C114, C115, C116, C117, C118, C119, C120 |
57 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
885012205037 |
Wurth Elektronik |
||
C43, C62 |
2 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
0603 |
C1608X5R1A106M080AC |
TDK |
||
C58, C59, C60 |
3 |
22uF |
CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0603 |
0603 |
C1608X5R1A226M080AC |
TDK |
||
C63 |
1 |
1uF |
CAP, CERM, 1 uF, 6.3 V, +/- 20%, X5R, 0402 |
0402 |
GRM152R60J105ME15D |
MuRata |
||
C64 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
885012205031 |
Wurth Elektronik |
||
C84 |
1 |
470 pF |
CAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
0402 |
GRM1555C1H471JA01D |
MuRata |
||
C87 |
1 |
2.2uF |
CAP, CERM, 2.2 uF, 10 V, +/- 10%, X7R, 0603 |
0603 |
GRM188R71A225KE15D |
MuRata |
||
C96, C98, C101, C110 |
4 |
10uF |
CAP, CERM, 10 uF, 16 V, +/- 20%, X5R, 0603 |
0603 |
EMK107BBJ106MA-T |
Taiyo Yuden |
GMC10X5R106M16NT |
CAL-CHIP ELECTRONICS, INC. |
C102, C103, C107 |
3 |
10 pF |
CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
0402 |
885012005055 |
Wurth Elektronik |
||
C105, C106 |
2 |
27 pF |
CAP, CERM, 27 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
0402 |
GJM1555C1H270JB01D |
MuRata |
||
C108, C109 |
2 |
10uF |
CAP, AL, 10 uF, 16 V, +/- 20%, SMD |
D55 |
EMVE160ARA100MD55G |
Chemi-Con |
UWX1C100MCL1GB |
Nichicon |
C112 |
1 |
4700 pF |
CAP, CERM, 4700 pF, 25 V,+/- 10%, X7R, 0402 |
0402 |
CC0402KRX7R8BB472 |
Yageo |
||
C113 |
1 |
0.068uF |
CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
0402 |
CGA2B3X7R1H683K050BB |
TDK |
||
C121 |
1 |
3300 pF |
CAP, CERM, 3300 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
0603 |
GRM1885C1H332JA01D |
MuRata |
||
D1 |
1 |
60 V |
Diode, Schottky, 60 V, 10 A, AEC-Q101, CFP15 |
CFP15 |
PMEG060V100EPDZ |
Nexperia |
V10PM6-M3/H |
Vishay General Semiconductor - Diodes Division |
D2, D3 |
2 |
Blue |
LED, Blue, SMD |
LED_0805 |
LTST-C170TBKT |
Lite-On |
||
D4 |
1 |
Green |
LED, Green, SMD |
LED_0603 |
150060GS75000 |
Wurth Elektronik |
||
H2, H3, H4, H5 |
4 |
MACHINE SCREW PAN PHILLIPS M3 |
M3 Screw |
RM3X8MM 2701 |
APM HEXSEAL |
|||
H6, H7, H8, H9 |
4 |
Standoff, Hex, 12 mm, M3, Aluminum |
Aluminum M3 12 mm Hex Standoff |
24434 |
Keystone |
|||
J2, J12, J17, J34 |
4 |
Binding Post, RED, TH |
11.4x27.2mm |
7006 |
Keystone |
|||
J3, J9, J15, J16, J19 |
5 |
Header, 100mil, 2x1, Gold, TH |
Sullins 100mil, 1x2, 230 mil above insulator |
PBC02SAAN |
Sullins Connector Solutions |
|||
J4, J5, J21, J32 |
4 |
Test point, TH Slot Test point |
1040 |
Keystone |
||||
J6, J13, J20, J35 |
4 |
Binding Post, BLACK, TH |
11.4x27.2mm |
7007 |
Keystone |
|||
J8, J10, J11, J22, J23, J26, J27, J28, J29, J31 |
10 |
Header, 100mil, 3x1, Gold, TH |
PBC03SAAN |
PBC03SAAN |
Sullins Connector Solutions |
|||
J14 |
1 |
JUMPER TIN SMD |
6.85x0.97x2.51 mm |
S1911-46R |
Harwin |
|||
J24 |
1 |
Receptacle, 50mil, 6x1, Gold, R/A, TH |
6x1 Receptacle |
LPPB061NGCN-RC |
Sullins Connector Solutions |
|||
J25 |
1 |
Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT |
5.6x2.5x8.2mm |
0475890001 |
Molex |
|||
J30 |
1 |
Audio Jack, 3.5mm, Stereo, R/A, SMT |
Phone Jack, 6x5x17mm |
35RASMT4BHNTRX |
Switchcraft |
|||
J33 |
1 |
Header, 100mil, 14x2, Gold, R/A, TH |
14x2 R/A Header |
TSW-114-08-G-D-RA |
Samtec |
|||
L1, L2, L3, L4 |
4 |
10uH |
Inductor, Shielded Drum Core, Ferrite, 10 uH, 7.1 A, 0.01294 ohm, SMD |
SMD |
7447709100 |
Wurth Elektronik |
||
L5 |
1 |
6.8uH |
Inductor, Shielded, Composite, 6.8 uH, 18.5 A, 0.01 ohm, SMD |
Inductor, 11.3x10x10mm |
XAL1010-682MEB |
Coilcraft |
||
L7, L8 |
2 |
600 ohm |
Ferrite Bead, 600 ohm @ 100 MHz, 2 A, 0805 |
0805 |
MPZ2012S601AT000 |
TDK |
||
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650 |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|||
Q1 |
1 |
40 V |
MOSFET, N-CH, 40 V, 50 A, AEC-Q101, SON-8 |
SON-8 |
IPC50N04S5L5R5ATMA1 |
Infineon Technologies |
CSD18510Q5B |
Texas Instruments |
R1, R6, R15, R17, R22, R25, R26, R30, R75, R76, R77, R78, R80 |
13 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
||
R2 |
1 |
15.0k |
RES, 15.0 k, .1%, .063 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERA-2AEB153X |
Panasonic |
||
R3, R36 |
2 |
1.0k |
RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04021K00JNED |
Vishay-Dale |
CRCW04021K00JNTD |
Vishay Dale |
R4, R5, R7, R66, R79 |
5 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K0FKED |
Vishay-Dale |
||
R8, R9 |
2 |
2.2k |
RES, 2.2 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-072K2L |
Yageo |
||
R10, R11 |
2 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-071KL |
Yageo |
||
R12 |
1 |
0 |
RES, 0, 5%, 2 W, 2512 WIDE |
2512 WIDE |
RCL12250000Z0EG |
Vishay Draloric |
||
R13, R19 |
2 |
21.0k |
RES, 21.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0721KL |
Yageo |
||
R14, R64 |
2 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
||
R16 |
1 |
24.9k |
RES, 24.9 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0724K9L |
Yageo |
||
R18 |
1 |
100 |
RES, 100, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07100RL |
Yageo |
||
R20 |
1 |
49.9k |
RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060349K9FKEA |
Vishay-Dale |
||
R21 |
1 |
4.0000000000000001E-3 |
RES, 0.004, 1%, 3 W, AEC-Q200 Grade 0, 6.4x3.2mm |
6.4x3.2mm |
ERJ-MS4SF4M0U |
Panasonic |
TLRP3A30WR004FTE |
TE Connectivity Passive Product |
R23 |
1 |
68.0k |
RES, 68.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0768KL |
Yageo |
||
R24 |
1 |
11.3k |
RES, 11.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060311K3FKEA |
Vishay-Dale |
||
R27, R28 |
2 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
0603 |
ERJ-3EKF1002V |
Panasonic |
||
R29 |
1 |
4.30k |
RES, 4.30 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-074K3L |
Yageo |
||
R31, R33 |
2 |
0 |
RES, 0, 5%, 0.125 W, 0805 |
0805 |
RC0805JR-070RL |
Yageo America |
||
R32 |
1 |
249k |
RES, 249 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07249KL |
Yageo |
||
R34 |
1 |
8.87k |
RES, 8.87 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06038K87FKEA |
Vishay-Dale |
||
R35 |
1 |
26.1k |
RES, 26.1 k, 0.1%, 0.1 W, 0603 |
0603 |
RT0603BRD0726K1L |
Yageo America |
||
R37, R38 |
2 |
2.2k |
RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022K20JNED |
Vishay-Dale |
||
R39, R46 |
2 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0402 |
0402 |
ERJ-2RKF1002X |
Panasonic |
ERJ-U02F1002X |
Panasonic |
R40 |
1 |
4.7 |
RES, 4.7, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06034R70JNEA |
Vishay-Dale |
||
R41 |
1 |
10k |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K0JNED |
Vishay-Dale |
ERJ-U02F1002X |
Panasonic |
R42, R43, R44, R47, R52, R53, R56 |
7 |
33.200000000000003 |
RES, 33.2, 1%, 0.05 W, 0201 |
0201 |
RC0201FR-0733R2L |
Yageo America |
||
R45 |
1 |
680 |
RES, 680, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07680RL |
Yageo |
||
R48 |
1 |
0 |
RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 |
0201 |
ERJ-1GN0R00C |
Panasonic |
||
R49 |
1 |
43.2 |
RES, 43.2, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ2RKF43R2X |
Panasonic |
||
R50, R51, R55, R57, R72 |
5 |
10.0k |
RES, 10.0 k, 1%, 0.05 W, 0201 |
0201 |
CRCW020110K0FKED |
Vishay-Dale |
||
R54 |
1 |
25.5k |
RES, 25.5 k, 1%, 0.05 W, 0201 |
0201 |
RC0201FR-0725K5L |
Yageo America |
||
R58 |
1 |
51.0k |
RES, 51.0 k, 1%, 0.05 W, 0201 |
0201 |
RC0201FR-0751KL |
Yageo America |
||
R59 |
1 |
47.0k |
RES, 47.0 k, 1%, 0.0625 W, 0402 |
0402 |
RC0402FR-0747KL |
Yageo America |
||
R60, R65, R67 |
3 |
49.9 |
RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040249R9FKED |
Vishay-Dale |
CRCW040249R9FKEDC |
Vishay-Dale |
R61, R62, R63 |
3 |
33 |
RES, 33.0, 1%, 0.1 W, 0402 |
0402 |
ERJ-2RKF33R0X |
Panasonic |
ERJ-U02F33R0X |
Panasonic |
R68 |
1 |
1.5k |
RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K50JNEA |
Vishay-Dale |
CRCW06031K50JNEAC |
Vishay-Dale |
R69, R70 |
2 |
200k |
RES, 200 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402200KJNED |
Vishay-Dale |
||
R71 |
1 |
680 |
RES, 680, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402680RJNED |
Vishay-Dale |
||
R81 |
1 |
360 |
RES, 360, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402360RJNED |
Vishay-Dale |
||
S1 |
1 |
Switch, SPDT, On-On, 2 Pos, TH |
Switch, 7x4.5mm |
200USP1T1A1M2RE |
E-Switch |
|||
S2 |
1 |
Switch, Toggle, SPDT 1Pos, TH |
7 X 11 X4.5 mm |
G12AP |
NKK Switches |
|||
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13 |
13 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
969102-0000-DA |
3M |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP13, TP14, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25 |
19 |
Test Point, Miniature, Orange, TH |
Orange Miniature Testpoint |
5003 |
Keystone Electronics |
|||
TP8, TP9, TP10, TP11, TP12, TP26, TP27 |
7 |
Test Point, Compact, Black, TH |
Black Compact Testpoint |
5006 |
Keystone Electronics |
|||
U1 |
1 |
43-W Stereo, Digital Input, High Efficiency Closed-Loop Class-D Amplifier with Class-H Algorithm |
VQFN32 |
TAS5827RHBR |
Texas Instruments |
|||
U2 |
1 |
2.2-MHz Wide Input Nonsynchronous Boost, Sepic, Flyback Controller, DSS0012B (WSON-12) |
DSS0012B |
LM5155DSSR |
Texas Instruments |
LM5155DSST |
Texas Instruments |
|
U3 |
1 |
Single Output Fast Transient Response LDO, 1 A, Fixed 3.3 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125 degC, Green (RoHS & no Sb/Br) |
D0008A |
TPS76833QDR |
Texas Instruments |
|||
U4 |
1 |
3-V to 17-V, High Efficiency and Low IQ Buck Converter Module in MicroSiP Package with Integrated Inductor |
uSiL11 |
TPSM82903SISR |
Texas Instruments |
|||
U5 |
1 |
Single Output LDO, 400 mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection, DBV0005A (SOT-23-5) |
DBV0005A |
TPS73618DBVR |
Texas Instruments |
|||
U6 |
1 |
XCore XEF Microcontroller IC 32-Bit 16-Core 2000MIPs 2MB (2M x 8) FLASH 128-TQFP (14x14) |
TQFP128 |
XEF216-512-TQ128-C20A |
XMOS |
|||
U7 |
1 |
2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter, DCU0008A (VSSOP-8) |
DCU0008A |
TCA9406DCUR |
Texas Instruments |
|||
U8 |
1 |
Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs, PW0014A (TSSOP-14) |
PW0014A |
CDCE913PWR |
Texas Instruments |
CDCE913PW |
Texas Instruments |
|
U9 |
1 |
Dual-Bit Dual-Supply Bus Transceiver, DQM0008A (X2SON-8) |
DQM0008A |
SN74AVC2T244DQMR |
Texas Instruments |
|||
U10 |
1 |
Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6) |
DSF0006A |
SN74LVC2G07DSFR |
Texas Instruments |
|||
U11 |
1 |
Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output, DRY0006A (USON-6) |
DRY0006A |
TPS3897ADRYR |
Texas Instruments |
|||
U12 |
1 |
Optical Jack Transmitter OTJ-8 |
OTJ8 |
FCR684208T |
Cliff Electronic Components |
|||
U13 |
1 |
4-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs, RSV0016A (UQFN-16) |
RSV0016A |
SN74AVC4T774RSVR |
Texas Instruments |
Texas Instruments |
||
U14 |
1 |
Fiber Optic Receiver Digital Audio, Optical 16Mbps - approx. 2.7V - 5.5V 10 mA |
CONN_FIBER_OPTIC |
FCR684208R |
Cliff |
|||
U15 |
1 |
216 kHz Digital Audio Interface Transceiver (DIX) with Stereo ADC and Routing, PCM, S / PDIF, ADC, 4.5 - 5.5V for Analog, 2.9 - 3.6V for DIX, -40 to 85 degC, 48-Pin LQFP (PT), Green (RoHS & no Sb/Br) |
PT0048A |
PCM9211PT |
Texas Instruments |
|||
U16, U17, U19 |
3 |
Single 2-Line to 1-Line Data Selector/Multiplexer, DCT0008A, LARGE T&R |
DCT0008A |
SN74LVC2G157DCTR |
Texas Instruments |
SN74LVC2G157DCUT |
Texas Instruments |
|
U18 |
1 |
Single Schmitt-Trigger Inverter, DCK0005A (SOT-SC70-5) |
DCK0005A |
SN74LVC1G14DCKR |
Texas Instruments |
SN74LVC1G14DCKT |
Texas Instruments |
|
U20 |
1 |
Single 2-Line to 1-Line Data Selector/Multiplexer, DCU0008A, LARGE T&R |
DCU0008A |
SN74LVC2G157DCUR |
Texas Instruments |
SN74LVC2G157DCUT |
Texas Instruments |
|
U21 |
1 |
Low-Voltage 8-Bit I2C and SMBus I/O Expander, 1.65 to 5.5 V, -40 to 85 degC, 16-pin QFN (RGT), Green (RoHS & no Sb/Br) |
RGT0016A |
TCA6408ARGTR |
Texas Instruments |
|||
Y1 |
1 |
Crystal Oscillator 24 MHz ±50ppm HCMOS 3.3V SMD 2x1.6mm |
SMD_2MM0_1MM6 |
ASA-24.000MHZ-L-T |
Abracon |
|||
Y2 |
1 |
Crystal, 24.576 MHz, 10 pF, SMD |
2.5x0.5x2.0mm |
ABM10-24.576MHZ-E20-T |
Abracon Corporation |