SLOU569 November 2023
Software Control Mode
Jumper | Name | LM5155 Boost Mode Configurations | External Customer Boost Mode Configurations |
---|---|---|---|
J12, J13 | Battery, GND | IN - Battery input | OUT |
J17, J20 | PVDD, GND | OUT | IN - External PVDD |
J14 | PVDD_LM5155 | IN | OUT |
J18 | PVDD_EXT | OUT | IN |
J16 | BST_Bypass | OUT | OUT |
J15 | Ext_BST | IN | OUT |
Jumper | Name | Software Control Mode | Hardware Control Mode |
---|---|---|---|
J8 | ADR/HW | 2-3 - SW(Default 0xC0 Address) | 1-2 - HW |
J10 | SDA/HW_SEL0 | OUT | 1-2 or 2-3 as needed |
J11 | SCL/HW_SEL1 | OUT | 1-2 or 2-3 as needed |
Initialize the TAS5827 device using PPC3 to begin playing audio and testing the different features.
Hardware Control Mode