SLOU571
June 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup and Mode Select
2.1.1
Jumpers
2.1.2
DRV8421A: Brushed-DC Setup
2.1.3
DRV8421A: Stepper Setup
2.1.4
DRV8421B: Brushed-DC Setup
2.1.5
DRV8421B: Stepper Setup
2.1.6
EVM Control
2.1.6.1
DRV8421A: Brushed-DC Motor Control
2.1.6.2
DRV8421A: Stepper Motor Control
2.1.6.3
DRV8421B: Brushed-DC Motor Control
2.1.6.4
DRV8421B: Stepper Motor Control
2.1.7
Parallel Mode
2.1.7.1
DRV8421A: Parallel Mode
2.1.7.2
DRV8421B: Parallel Mode
2.1.8
Removing and Installing Supported Motor Drivers
3
Hardware Design Files
3.1
Schematics
3.2
PCB (Top-Assembly View)
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
DRV8421 is a dual H-bridge motor driver
Two device versions:
DRV8421A (4-wire input): independent half-bridge control
DRV8421B (2-Wire Input): sleep mode, fault detection
PWM control interface
Onboard 3.3V LDO for digital voltage supply
Main signal header with removable shunts to disconnect main signals going to the motor driver IC from the MCU