The
TAS5815PWPEVM showcases the latest TI digital input Class-D closed loop amplifier. The
TAS5815 is a digital input stereo high-efficiency Closed-Loop Class-D audio amplifier
with an advanced Class-H algorithm to improve system efficiency and reduce heat without
clipping distortion. The TAS5815PWPEVM is a stand-alone EVM, which has an optional
battery power supply input with TPS552882 buck-boost or external power supply input
bypassing the TPA552882 buck-boost, USB control via PurePath Control Console 3 (PPC3),
and flexible audio input options.