SLOU582 September 2024
The offset cancellation cap (C8) needs to be selected based on the input frequency to the system. To get the best performance, use the value as recommended in the table below.
Frequency (kHz) | Offset_cap (C8) Value (nF) |
---|---|
40 | 150 |
65 | 100 |
85 | 68 |
180 | 33 |
255 | 33 |
310 | 22 |
370 | 15 |
850 | 6.8 |
Also, TI recommends to match the impedance of LOG IN+ and LOG IN- for the frequencies equal to or less than the supply filter cutoff frequency formed by R1 and decaps (C1||C2||C3).