SLOU582 September 2024
The LOG300DEVM and LOG300RGTEVM are evaluation modules for the LOG300 logarithmic detector with integrated low noise amplifier in the 16pin SOIC and 16pin VQFR package respectively. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready to connect to power (3V to 5.25V), signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on the inputs. The outputs are connected to a SMA connectors. The board also includes jumpers to easily disable or enable the LNA and frequency detect block of the IC if in case not in use.