SLOU584
September 2024
TRF1305B1
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
General Usage Information
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.2.1
Stack-Up and Material
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Related Documentation
Features
Configured for split-supply operation and easily modified for single supply
Single-ended or differential input signals
Designed for easy connection to standard 50Ω input and output impedance test equipment
Power-down option available onboard using a jumper connector