SLOU584 September 2024 TRF1305B1
Connector | Parameter | Value |
---|---|---|
J1 | RF Input INP1 | Max 20dBm |
J2 | RF Input INM1 | Max 20dBm |
J3 | RF Output OUTP1 | |
J4 | RF Output OUTM1 | |
J5 | J11.1 VS– J11.2 GND | Open in split-supply operation Short in single-supply operation |
J12 | J12.1 VS+ J12.2 VS– J12.3 GND | VS+ ≤ 5V VS– ≥ –2.5V (VS+) – (VS–) = 5V |
J21 | PD1 Select | Short 1,2 (V_PD) to disable Ch1. Short 2,3 (GND) to enable Ch1 |
J22 | Mode Select | Open (default) See section 7.4.1 in data sheet for input common mode range extension |
J28 | J23.1 VCMO J23.2 GND | Open (default) Apply external voltage to set desired output common mode |