The TRF1305x1-D2D-EVM is designed to provide a quick setup to evaluate the TRF1305 series of fixed gain fully differential amplifiers (FDA) that have high linearity and operational bandwidth from true-dc to > 6.5GHz. The TRF1305 amplifiers are available in both single-channel and dual-channel packaging with three different fixed gains in each packaging. These amplifiers work with two flexible supply rails and can be dc-coupled and support a wide range of common-mode voltage. There are four types of EVMs that cover all device variants in the configurations.