• Menu
  • Product
  • Email
  • PDF
  • Order now
  • CSD18537NQ5A 60-V N-Channel NexFET Power MOSFETs

    • SLPS391B June   2013  – July 2014 CSD18537NQ5A

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • CSD18537NQ5A 60-V N-Channel NexFET Power MOSFETs
  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q5A Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening
    4. 7.4 Q5A Tape and Reel Information
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

CSD18537NQ5A 60-V N-Channel NexFET Power MOSFETs

1 Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

2 Applications

  • High-Side Synchronous Buck Converter
  • Motor Control

3 Description

This 10 mΩ, 60 V, SON 5 mm x 6 mm NexFET™power MOSFET is designed to minimize losses in power conversion applications.

Top View
P0093-01_LPS198.gif

Product Summary

TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 60 V
Qg Gate Charge Total (10 V) 14 nC
Qgd Gate Charge Gate-to-Drain 2.3 nC
RDS(on) Drain-to-Source On Resistance VGS = 6 V 13 mΩ
VGS = 10 V 10 mΩ
VGS(th) Threshold Voltage 3 V

Ordering Information(1)

Device Qty Media Package Ship
CSD18537NQ5A 2500 13-Inch Reel SON 5 x 6 mm Plastic Package Tape and Reel
CSD18537NQ5AT 250 7-Inch Reel
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Absolute Maximum Ratings

TA = 25°C VALUE UNIT
VDS Drain-to-Source Voltage 60 V
VGS Gate-to-Source Voltage ±20 V
ID Continuous Drain Current (Package limited) 50 A
Continuous Drain Current (Silicon limited), TC = 25°C 54
Continuous Drain Current(1) 11
IDM Pulsed Drain Current(2) 151 A
PD Power Dissipation(1) 3.2 W
Power Dissipation, TC = 25°C 75
TJ,
Tstg
Operating Junction and
Storage Temperature Range
–55 to 150 °C
EAS Avalanche Energy, single pulse
ID = 33 A, L = 0.1 mH, RG = 25 Ω
55 mJ
  1. Typical RθJA = 40°C/W on a 1-inch2, 2-oz. Cu pad on a
    0.06-inch thick FR4 PCB.
  2. Max RθJC = 2.1°C/W, pulse duration ≤100 µs, duty cycle
    ≤1%

RDS(on) vs VGS

graph07_SLPS391.png

Gate Charge

graph04_SLPS391.png

4 Revision History

Changes from A Revision (February 2014) to B Revision

  • Reduced silicon current limit to 54 A due to increase in RθJCGo
  • Increased pulsed current limit to 151 Go
  • Added line for maximum power dissipation with case temperature held to 25ºC Go
  • Updated the pulsed current conditions Go
  • Increased the maximum RθJC to 2.1 ºC/W Go
  • Updated Figure 1 from a normalized RθJA curve to an RθJC curveGo
  • Updated Figure 10 to show an improved SOAGo
  • Updated Figure 12 to show a 50-A package current limit Go

Changes from * Revision (June 2013) to A Revision

  • Added part number to titleGo
  • Added more information to descriptionGo
  • Updated ordering information to include small reel informationGo
  • Removed TC = 25°C condition from package limited continuous drain currentGo

5 Specifications

5.1 Electrical Characteristics

(TA = 25°C unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-Source Voltage VGS = 0 V, ID = 250 μA 60 V
IDSS Drain-to-Source Leakage Current VGS = 0 V, VDS = 48 V 1 μA
IGSS Gate-to-Source Leakage Current VDS = 0 V, VGS = 20 V 100 nA
VGS(th) Gate-to-Source Threshold Voltage VDS = VGS, ID = 250 μA 2.6 3 3.5 V
RDS(on) Drain-to-Source On Resistance VGS = 6 V, ID = 12 A 13 17 mΩ
VGS = 10 V, ID = 12 A 10 13 mΩ
gƒs Transconductance VDS = 30 V, ID = 12 A 62 S
DYNAMIC CHARACTERISTICS
Ciss Input Capacitance VGS = 0 V, VDS = 30 V, ƒ = 1 MHz 1140 1480 pF
Coss Output Capacitance 136 177 pF
Crss Reverse Transfer Capacitance 4 5.2 pF
RG Series Gate Resistance 5.5 11 Ω
Qg Gate Charge Total (10 V) VDS = 30 V, ID = 12 A 14 18 nC
Qgd Gate Charge Gate-to-Drain 2.3 nC
Qgs Gate Charge Gate-to-Source 4.7 nC
Qg(th) Gate Charge at Vth 3.3 nC
Qoss Output Charge VDS = 30 V, VGS = 0 V 25 nC
td(on) Turn On Delay Time VDS = 30 V, VGS = 10 V, IDS = 12 A, RG = 0 Ω 5.8 ns
tr Rise Time 4 ns
td(off) Turn Off Delay Time 14.4 ns
tƒ Fall Time 3.2 ns
DIODE CHARACTERISTICS
VSD Diode Forward Voltage ISD = 12 A, VGS = 0 V 0.8 1 V
Qrr Reverse Recovery Charge VDS= 30 V, IF = 12 A, di/dt = 300 A/μs 54 nC
trr Reverse Recovery Time 40 ns

5.2 Thermal Information

(TA = 25°C unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Junction-to-Case Thermal Resistance (1) 2.1 °C/W
RθJA Junction-to-Ambient Thermal Resistance (1)(2) 50
(1) RθJC is determined with the device mounted on a 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu pad on a 1.5-inches × 1.5-inches
(3.81-cm × 3.81-cm), 0.06-inch (1.52-mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
(2) Device mounted on FR4 material with 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu.
M0137-01_LPS198.gif
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of
2-oz. (0.071-mm thick) Cu.
M0137-02_LPS198.gif
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu.

5.3 Typical MOSFET Characteristics

(TA = 25°C unless otherwise stated)
graph01p2_SLPS391B.png
Figure 1. Transient Thermal Impedance
graph02_SLPS391.png
Figure 2. Saturation Characteristics
graph04_SLPS391.png
Figure 4. Gate Charge
graph06_SLPS391.png
Figure 6. Threshold Voltage vs Temperature
graph08_SLPS391.png
Figure 8. Normalized On-State Resistance vs Temperature
graph10p2_SLPS391B.png
Figure 10. Maximum Safe Operating Area
graph12_SLPS391B.png
Figure 12. Maximum Drain Current vs Temperature
graph03_SLPS391.png
Figure 3. Transfer Characteristics
graph05p2_SLPS391.png
Figure 5. Capacitance
graph07_SLPS391.png
Figure 7. On-State Resistance vs Gate-to-Source Voltage
graph09_SLPS391.png
Figure 9. Typical Diode Forward Voltage
graph11_SLPS391.png
Figure 11. Single Pulse Unclamped Inductive Switching

6 Device and Documentation Support

6.1 Trademarks

NexFET is a trademark of Texas Instruments.

6.2 Electrostatic Discharge Caution

esds-image

These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.

6.3 Glossary

SLYZ022 — TI Glossary.

This glossary lists and explains terms, acronyms, and definitions.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale