SLPS391B June 2013 – July 2014 CSD18537NQ5A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 60 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 48 V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 2.6 | 3 | 3.5 | V | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V, ID = 12 A | 13 | 17 | mΩ | ||
VGS = 10 V, ID = 12 A | 10 | 13 | mΩ | ||||
gƒs | Transconductance | VDS = 30 V, ID = 12 A | 62 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 30 V, ƒ = 1 MHz | 1140 | 1480 | pF | ||
Coss | Output Capacitance | 136 | 177 | pF | |||
Crss | Reverse Transfer Capacitance | 4 | 5.2 | pF | |||
RG | Series Gate Resistance | 5.5 | 11 | Ω | |||
Qg | Gate Charge Total (10 V) | VDS = 30 V, ID = 12 A | 14 | 18 | nC | ||
Qgd | Gate Charge Gate-to-Drain | 2.3 | nC | ||||
Qgs | Gate Charge Gate-to-Source | 4.7 | nC | ||||
Qg(th) | Gate Charge at Vth | 3.3 | nC | ||||
Qoss | Output Charge | VDS = 30 V, VGS = 0 V | 25 | nC | |||
td(on) | Turn On Delay Time | VDS = 30 V, VGS = 10 V, IDS = 12 A, RG = 0 Ω | 5.8 | ns | |||
tr | Rise Time | 4 | ns | ||||
td(off) | Turn Off Delay Time | 14.4 | ns | ||||
tƒ | Fall Time | 3.2 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 12 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDS= 30 V, IF = 12 A, di/dt = 300 A/μs | 54 | nC | |||
trr | Reverse Recovery Time | 40 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-Case Thermal Resistance (1) | 2.1 | °C/W | ||
RθJA | Junction-to-Ambient Thermal Resistance (1)(2) | 50 |
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2-oz. (0.071-mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu. |