This 100V,
6.4mΩ, TO-220 NexFET™ power MOSFET is
designed to minimize losses in power conversion applications.
Product Summary
TA = 25°C |
TYPICAL VALUE |
UNIT |
VDS |
Drain-to-Source Voltage |
100 |
V |
Qg |
Gate Charge Total (10V) |
37 |
nC |
Qgd |
Gate Charge Gate-to-Drain |
7.5 |
nC |
RDS(on) |
Drain-to-Source On Resistance |
VGS = 6V |
7.3 |
mΩ |
VGS = 10V |
6.4 |
VGS(th) |
Threshold Voltage |
2.7 |
V |
Device Information(1)
DEVICE |
PACKAGE |
MEDIA |
QTY |
SHIP |
CSD19531KCS |
TO-220 Plastic
Package |
Tube |
50 |
Tube |
(1) For all available packages, see the orderable addendum at the
end of the data sheet.
Absolute Maximum Ratings
TA = 25°C |
VALUE |
UNIT |
VDS |
Drain-to-Source Voltage |
100 |
V |
VGS |
Gate-to-Source Voltage |
±20 |
V |
ID |
Continuous Drain Current (Package Limited) |
100 |
A |
Continuous Drain Current (Silicon Limited), TC =
25°C |
110 |
Continuous Drain Current (Silicon Limited), TC =
100°C |
78 |
IDM |
Pulsed Drain Current(1) |
285 |
A |
PD |
Power Dissipation |
214 |
W |
TJ,
Tstg |
Operating Junction, Storage
Temperature |
–55 to 175 |
°C |
EAS |
Avalanche Energy, Single Pulse
ID = 60A, L = 0.1mH, RG = 25Ω |
180 |
mJ |
(1) Max RθJC = 0.7° C/W, pulse duration ≤ 100μs, duty
cycle ≤ 1%.