SLPS407D September   2013  – May 2024 CSD19531KCS

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Electrical Characteristics
    2. 4.2 Thermal Information
    3. 4.3 Typical MOSFET Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Third-Party Products Disclaimer
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
    3. 5.3 Receiving Notification of Documentation Updates
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

This 100V, 6.4mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

CSD19531KCS CSD19531KCS
Product Summary
TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 100 V
Qg Gate Charge Total (10V) 37 nC
Qgd Gate Charge Gate-to-Drain 7.5 nC
RDS(on) Drain-to-Source On Resistance VGS = 6V 7.3 mΩ
VGS = 10V 6.4
VGS(th) Threshold Voltage 2.7 V
Device Information(1)
DEVICE PACKAGE MEDIA QTY SHIP
CSD19531KCS TO-220 Plastic Package Tube 50 Tube
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°C VALUE UNIT
VDS Drain-to-Source Voltage 100 V
VGS Gate-to-Source Voltage ±20 V
ID Continuous Drain Current (Package Limited) 100 A
Continuous Drain Current (Silicon Limited), TC = 25°C 110
Continuous Drain Current (Silicon Limited), TC = 100°C 78
IDM Pulsed Drain Current(1) 285 A
PD Power Dissipation 214 W
TJ,
Tstg
Operating Junction,
Storage Temperature
–55 to 175 °C
EAS Avalanche Energy, Single Pulse
ID = 60A, L = 0.1mH, RG = 25Ω
180 mJ
Max RθJC = 0.7° C/W, pulse duration ≤ 100μs, duty cycle ≤ 1%.
CSD19531KCS RDS(on) vs VGS RDS(on) vs VGS
CSD19531KCS Gate
                                            Charge Gate Charge