This 5.7 mΩ, 60 V SON 5 mm × 6 mm NexFET™ power MOSFET was designed to pair with the CSD18537NQ5A control FET and act as the sync FET for a complete industrial buck converter chipset solution.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 15.0 | nC | |
Qgd | Gate Charge Gate-to-Drain | 2.9 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 8.6 | mΩ |
VGS = 10 V | 5.7 | mΩ | ||
VGS(th) | Threshold Voltage | 2.0 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD18563Q5A | 13-Inch Reel | 2500 | SON 5 × 6 mm Plastic Package |
Tape and Reel |
CSD18563Q5AT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 100 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 93 | ||
Continuous Drain Current(1) | 15 | ||
IDM | Pulsed Drain Current(2) | 251 | A |
PD | Power Dissipation(1) | 3.2 | W |
Power Dissipation, TC = 25°C | 116 | ||
TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 54 A, L = 0.1 mH, RG = 25 Ω |
146 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from B Revision (January 2015) to C Revision
Changes from A Revision (January 2014) to B Revision
Changes from * Revision (July 2013) to A Revision
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 60 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 48 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.7 | 2.0 | 2.4 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 4.5 V, ID = 18 A | 8.6 | 10.8 | mΩ | ||
VGS = 10 V, ID = 18 A | 5.7 | 6.8 | mΩ | ||||
gfs | Transconductance | VDS = 30 V, ID = 18 A | 60 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 30 V, ƒ = 1 MHz | 1150 | 1500 | pF | ||
Coss | Output capacitance | 280 | 364 | pF | |||
Crss | Reverse transfer capacitance | 3.9 | 5.1 | pF | |||
RG | Series gate resistance | 1.5 | 3.0 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 30 V, ID = 18 A | 7.3 | 9.5 | nC | ||
Qg | Gate charge total (10 V) | 15 | 20 | ||||
Qgd | Gate charge gate-to-drain | 2.9 | nC | ||||
Qgs | Gate charge gate-to-source | 3.3 | nC | ||||
Qg(th) | Gate charge at Vth | 2.3 | nC | ||||
Qoss | Output charge | VDS = 30 V, VGS = 0 V | 36 | nC | |||
td(on) | Turn on delay time | VDS = 30 V, VGS = 10 V, IDS = 18 A, RG = 0 Ω | 3.2 | ns | |||
tr | Rise time | 6.3 | ns | ||||
td(off) | Turn off delay time | 11.4 | ns | ||||
tf | Fall time | 1.7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 18 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse recovery charge | VDS= 30 V, IF = 18 A, di/dt = 300 A/μs | 63 | nC | |||
trr | Reverse recovery time | 49 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 1.3 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 |
![]() |
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
![]() |
Max RθJA = 125°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
NexFET, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
DIM | MILLIMETERS | ||
---|---|---|---|
MIN | NOM | MAX | |
A | 0.90 | 1.00 | 1.10 |
b | 0.33 | 0.41 | 0.51 |
c | 0.20 | 0.25 | 0.34 |
D1 | 4.80 | 4.90 | 5.00 |
D2 | 3.61 | 3.81 | 4.02 |
E | 5.90 | 6.00 | 6.10 |
E1 | 5.70 | 5.75 | 5.80 |
E2 | 3.38 | 3.58 | 3.78 |
E3 | 3.03 | 3.13 | 3.23 |
e | 1.17 | 1.27 | 1.37 |
e1 | 0.27 | 0.37 | 0.47 |
e2 | 0.15 | 0.25 | 0.35 |
H | 0.41 | 0.56 | 0.71 |
K | 1.10 | ||
L | 0.51 | 0.61 | 0.71 |
L1 | 0.06 | 0.13 | 0.20 |
θ | 0° | 12° |
DIM | MILLIMETERS | INCHES | ||
---|---|---|---|---|
MIN | MAX | MIN | MAX | |
F1 | 6.205 | 6.305 | 0.244 | 0.248 |
F2 | 4.46 | 4.56 | 0.176 | 0.18 |
F3 | 4.46 | 4.56 | 0.176 | 0.18 |
F4 | 0.65 | 0.7 | 0.026 | 0.028 |
F5 | 0.62 | 0.67 | 0.024 | 0.026 |
F6 | 0.63 | 0.68 | 0.025 | 0.027 |
F7 | 0.7 | 0.8 | 0.028 | 0.031 |
F8 | 0.65 | 0.7 | 0.026 | 0.028 |
F9 | 0.62 | 0.67 | 0.024 | 0.026 |
F10 | 4.9 | 5 | 0.193 | 0.197 |
F11 | 4.46 | 4.56 | 0.176 | 0.18 |
For recommended circuit layout for PCB designs, see application note SLPA005 – Reducing Ringing Through PCB Layout Techniques.
Notes:
Texas Instruments Incorporated and its subsidiaries (TI) reserve the right to make corrections, enhancements, improvements and other changes to its semiconductor products and services per JESD46, latest issue, and to discontinue any product or service per JESD48, latest issue. Buyers should obtain the latest relevant information before placing orders and should verify that such information is current and complete. All semiconductor products (also referred to herein as "components") are sold subject to TI's terms and conditions of sale supplied at the time of order acknowledgment.
TI warrants performance of its components to the specifications applicable at the time of sale, in accordance with the warranty in TI's terms and conditions of sale of semiconductor products. Testing and other quality control techniques are used to the extent TI deems necessary to support this warranty. Except where mandated by applicable law, testing of all parameters of each component is not necessarily performed.
TI assumes no liability for applications assistance or the design of Buyers' products. Buyers are responsible for their products and applications using TI components. To minimize the risks associated with Buyers' products and applications, Buyers should provide adequate design and operating safeguards.
TI does not warrant or represent that any license, either express or implied, is granted under any patent right, copyright, mask work right, or other intellectual property right relating to any combination, machine, or process in which TI components or services are used. Information published by TI regarding third-party products or services does not constitute a license to use such products or services or a warranty or endorsement thereof. Use of such information may require a license from a third party under the patents or other intellectual property of the third party, or a license from TI under the patents or other intellectual property of TI.
Reproduction of significant portions of TI information in TI data books or data sheets is permissible only if reproduction is without alteration and is accompanied by all associated warranties, conditions, limitations, and notices. TI is not responsible or liable for such altered documentation. Information of third parties may be subject to additional restrictions.
Resale of TI components or services with statements different from or beyond the parameters stated by TI for that component or service voids all express and any implied warranties for the associated TI component or service and is an unfair and deceptive business practice. TI is not responsible or liable for any such statements.
Buyer acknowledges and agrees that it is solely responsible for compliance with all legal, regulatory and safety-related requirements concerning its products, and any use of TI components in its applications, notwithstanding any applications-related information or support that may be provided by TI. Buyer represents and agrees that it has all the necessary expertise to create and implement safeguards which anticipate dangerous consequences of failures, monitor failures and their consequences, lessen the likelihood of failures that might cause harm and take appropriate remedial actions. Buyer will fully indemnify TI and its representatives against any damages arising out of the use of any TI components in safety-critical applications.
In some cases, TI components may be promoted specifically to facilitate safety-related applications. With such components, TI's goal is to help enable customers to design and create their own end-product solutions that meet applicable functional safety standards and requirements. Nonetheless, such components are subject to these terms.
No TI components are authorized for use in FDA Class III (or similar life-critical medical equipment) unless authorized officers of the parties have executed a special agreement specifically governing such use.
Only those TI components which TI has specifically designated as military grade or "enhanced plastic" are designed and intended for use in military/aerospace applications or environments. Buyer acknowledges and agrees that any military or aerospace use of TI components which have not been so designated is solely at the Buyer's risk, and that Buyer is solely responsible for compliance with all legal and regulatory requirements in connection with such use.
TI has specifically designated certain components as meeting ISO/TS16949 requirements, mainly for automotive use. In any case of use of non-designated products, TI will not be responsible for any failure to meet ISO/TS16949.
TI E2E Community : e2e.ti.com
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright© 2016, Texas Instruments Incorporated