SLPS692C October 2017 – June 2024 CSD25501F3
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0V, IDS = –250μA | –20 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0V, VDS = –16V | –50 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0V, VGS = –6V | –50 | nA | |||
VDS = 0V, VGS = –16V | –1 | mA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = –250μA | –0.45 | –0.75 | –1.05 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = –1.8V, IDS = –0.1A | 120 | 260 | mΩ | ||
VGS = –2.5V, IDS = –0.4A | 86 | 125 | |||||
VGS = –4.5V, IDS = –0.4A | 64 | 76 | |||||
gfs | Transconductance | VDS = –2V, IDS = –0.4A | 3.4 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS =
0V, VDS = –10V, ƒ = 100kHz | 295 | 385 | pF | ||
Coss | Output capacitance | 70 | 91 | pF | |||
Crss | Reverse transfer capacitance | 4.1 | 5.3 | pF | |||
RG | Series gate resistance | 33 | Ω | ||||
RC | Series clamp resistance | 10,000 | Ω | ||||
Qg | Gate charge total (–4.5 V) | VDS = –10V, IDS = –0.4A | 1.02 | 1.33 | nC | ||
Qgd | Gate charge gate-to-drain | 0.09 | nC | ||||
Qgs | Gate charge gate-to-source | 0.45 | nC | ||||
Qg(th) | Gate charge at Vth | 0.36 | nC | ||||
Qoss | Output charge | VDS = –10V, VGS = 0V | 1.8 | nC | |||
td(on) | Turnon delay time | VDS =
–10V, VGS = –4.5V, IDS = –0.4A, RG = 0Ω | 474 | ns | |||
tr | Rise time | 428 | ns | ||||
td(off) | Turnoff delay time | 1154 | ns | ||||
tf | Fall time | 945 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = –0.4A, VGS = 0V | –0.73 | –0.95 | V | ||
Qrr | Reverse recovery charge | VDS = –10V, IF = –0.4A, di/dt = 200A/μs | 3.0 | nC | |||
trr | Reverse recovery time | 7.4 | ns |