SLRS027S December 1976 – June 2024 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A
PRODUCTION DATA
PARAMETER | TEST FIGURE | TEST CONDITIONS | ULN2003A | ULN2004A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VI(on) | ON-state input voltage | Figure 6-6 | VCE = 2 V | IC = 125 mA | 5 | V | |||||
IC = 200 mA | 2.4 | 6 | |||||||||
IC = 250 mA | 2.7 | ||||||||||
IC = 275 mA | 7 | ||||||||||
IC = 300 mA | 3 | ||||||||||
IC = 350 mA | 8 | ||||||||||
VOH | High-level output voltage after switching | Figure 6-10 | VS = 50 V, IO = 300 mA | VS – 20 | VS – 20 | mV | |||||
VCE(sat) | Collector-emitter saturation voltage | Figure 6-5 | II = 250 μA, | IC = 100 mA | 0.9 | 1.1 | 0.9 | 1.1 | V | ||
II = 350 μA, | IC = 200 mA | 1 | 1.3 | 1 | 1.3 | ||||||
II = 500 μA, | IC = 350 mA | 1.2 | 1.6 | 1.2 | 1.6 | ||||||
ICEX | Collector cutoff current | Figure 6-1 | VCE = 50 V, | II = 0 | 50 | 50 | μA | ||||
Figure 6-2 | VCE = 50 V, TA = 70°C | II = 0 | 100 | 100 | |||||||
VI = 6 V | 500 | ||||||||||
VF | Clamp forward voltage | Figure 6-8 | IF = 350 mA | 1.7 | 2 | 1.7 | 2 | V | |||
II(off) | Off-state input current | Figure 6-3 | VCE = 50 V, TA = 70°C, | IC = 500 μA | 50 | 65 | 50 | 65 | μA | ||
II | Input current | Figure 6-4 | VI = 3.85 V | 0.93 | 1.35 | mA | |||||
VI = 5 V | 0.35 | 0.5 | |||||||||
VI = 12 V | 1 | 1.45 | |||||||||
IR | Clamp reverse current | Figure 6-7 | VR = 50 V | 50 | 50 | μA | |||||
VR = 50 V | TA = 70°C | 100 | 100 | ||||||||
Ci | Input capacitance | VI = 0, | f = 1 MHz | 15 | 25 | 15 | 25 | pF |