SLRS027S December 1976 – June 2024 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Collector-emitter voltage | 50 | V | ||
Clamp diode reverse voltage(2) | 50 | V | |||
VI | Input voltage(2) | 30 | V | ||
Peak collector current, See Figure 5-4 and Figure 5-5 | 500 | mA | |||
IOK | Output clamp current | 500 | mA | ||
Total emitter-terminal current | –2.5 | A | |||
TA | Operating free-air temperature range | ULN200xA | –40 | 70 | °C |
ULN200xAI | –40 | 105 | |||
ULQ200xA | –40 | 85 | |||
ULQ200xAT | –40 | 105 | |||
TJ | Operating virtual junction temperature | 150 | °C | ||
Lead temperature for 1.6 mm (1/16 inch) from case for 10 seconds | 260 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |