SLUA560D June 2011 – March 2022 UCC28950 , UCC28950-Q1 , UCC28951 , UCC28951-Q1
Calculating the shim inductor (LS) is based on the amount of energy required to achieve zero voltage switching. This inductor needs to able to deplete the energy from the parasitic capacitance at the switch node. The following equation selects LS to achieve Zero Voltage Switching (ZVS) at 100% load down to 50% load based on the primary FET’s average total COSS at the switch node.
There might be more parasitic capacitance than was estimated at the switch node and LS might have to be adjusted based on the actual parasitic capacitance in the final design.
For this design Vitec Electronics Corporation designed a customer LS, part number 60PR964. 60PR964 had a DC resistance (DCRLS) of 27 mΩ.
Estimate LS power loss (PLS) and readjust remaining power budget: