SLUAA11B February 2020 – August 2021 BQ769142 , BQ76922 , BQ76942 , BQ76952
The MANUFACTURING STATUS subcommand reads two bytes from the Manufacturing Status register. First, the command 0x0057 is written to 0x3E followed by a read of two bytes from 0x40.
Command | Name | Data | Units | Type | Description |
---|---|---|---|---|---|
0x0057 | MANUFACTURING STATUS | Manufacturing Status | Hex | H2 | Provides flags for use during manufacturing. |