This application note provides an outline for the basic communication between a host system and the BQ79600-Q1 bridge device with BQ79616-Q1 stacked battery monitor devices. This includes communication using either SPI interface or UART interface to communicate to the host. Examples, such as auto-addressing and reverse-addressing, are included to provide the user with simple demonstrations of the basic communication of the device. The information is meant to provide an overview of the communication information outlined in the BQ79600-Q1 Automotive SPI/UART Communication Interface Functional-Safety Compliant With Automatic Host Wakeup data sheet.
The communication examples used in this document are presented in a series of hexadecimal byte values. The actual device communication is sent in standard UART (universal asynchronous receiver-transmitter) format or SPI (Serial Peripheral Interface) format.