SLUAA32A October 2020 – September 2021 BQ769142 , BQ76922 , BQ76942 , BQ76952
The following Python code shows an example calibration procedure. This code demonstrates calibration of the Cell Gains, Cell Offset, TOS Gain, PACK Gain, LD Gain, Board Offset, CC Gain, Capacity Gain, Internal Temp Offset, and TS1 Offset. The output of the example is also provided for reference.