SLUAA45 April   2020 BQ27Z561

 

  1.   End of Discharge SOC Jump Elimination
    1.     Trademarks
    2. 1 Introduction
    3. 2 Improve Battery Modeling
      1. 2.1 Improve Battery Modeling -- Get Matched ChemID
      2. 2.2 Improve Battery Modeling -- Use GPCRB Tool to Optimize Low-Temperature Performance
    4. 3 Optimize Gauge Configurations
      1. 3.1 Optimize Gauge Configuration -- Load Prediction
        1. 3.1.1 Load Mode
        2. 3.1.2 Load Select
        3. 3.1.3 Discharge Current Threshold and Quit Current
      2. 3.2 Optimize Gauge Configuration -- Enable Smoothing to 0% in Discharge Mode
      3. 3.3 Optimize Gauge Configuration -- Enable Fast Resistance Scaling
      4. 3.4 Optimize Gauge Configuration -- EDV in Steep Zone
    5. 4 Achieve Successful Ra Table, Qmax and DOD0 Learning
      1. 4.1 Complete a Learning Cycle to Update Ra Table and Qmax
      2. 4.2 Add a Dedicated Relaxation to Update DOD0
    6. 5 References

Improve Battery Modeling

Figure 2 shows that the Impedance Track gauge uses a battery model to estimate how much capacity is still available until the cell voltage reaches EDV. It is a model-based algorithm. Battery model (including impedance model, temperature model, transient model…) needs to be determined before using the gauge. To solve reported SOC jump issue, firstly you should guarantee the model parameters are well extracted.

sluaa45-basic-principles-of-impedance-track-algorithm.gifFigure 2. Basic Principles of Impedance Track Algorithm