SLUAA69 July 2020 – MONTH TPS548D22
The power level of an LED display module varies from 100 W to 300 W by different pixel pitches. The common power levels for small pixel pitch LED signage in the market are 110 W, 150 W and 220 W. Design parameters and recommended devices are listed in Table 4-1 based on different power levels.
TPS548B22 and TPS548D22 are pin-to-pin, 25 A and 40 A, synchronous buck converter devices. TPS549B22 and TPS549D22 are the same series devices with an additional PMBus™ function for programming. For powering an LED display, the output voltage can be set or dynamically adjusted through PMBus™ to further optimize the design by adjusting the cathode voltage to more precisely match the red LED forward voltage. Since a voltage drop on the path varies in current (as determined by brightness), the red LED forward voltage may drop or increase if a fixed output voltage is applied.
Design Parameters |
Specifications | ||
---|---|---|---|
110 W |
150 W |
220 W | |
Input Voltage |
4.2 V |
4.2 V |
4.2 V |
Output Voltage |
1 V |
1 V |
1 V |
Red LED Forward Voltage |
3.2 V |
3.2 V |
3.2 V |
Red LED Total Load Current |
15 A |
20 A |
30 A |
Blue and Green LED Forward Voltage |
4.2 V |
4.2 V |
4.2 V |
Blue and Green Total Load Current |
15 A |
20 A |
30 A |
Recommended Device | |||
Recommended Device With PMBus™ |
This series of devices support soft-start, pre-bias start up, UVLO protection with external adjustment by precise enable hysteresis, and fault protection (OVP, UVP, OCP, OTP). In addition, hiccup mode or latch-off mode can be chosen by external resistor setting. The next sections will discuss some key functionality with TPS548D22. For more details, refer to the TPS548D22 1.5-V to 16-V VIN, 4.5-V to 22-V VDD, 40-A SWIFT™ Synchronous Step-Down Converter with Full Differential Sense Data Sheet.